1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump, Free Piston, VP Series (Part Number)

Vacuum Pump, Free Piston, VP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,261.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A wide series that also support vacuum uses.

Part Number
VP0625
VP0660-A1(50HZ)
VP0660-A2(60HZ)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum (Absolute Pressure) (Pa × 10 4 Power)
(Pa)
Power Consumption
(W)
Discharge Air Amount
(l/min)
Maximum Current
(A)
Ultimate Vacuum (Gauge Pressure)
(kPa)

฿ 28,708.00

COMPRESSOR PUMP 1 Piece(s) 16 Day(s) 6~760/56401.4/1.5-33.3

฿ 22,276.72

NIT COMPRESSOR PUMP 1 Piece(s) 21 Day(s) 1~260252.0-80

฿ 22,261.56

NIT COMPRESSOR PUMP 1 Piece(s) 21 Day(s) 1~270252.2-80

Loading...

  1. 1

Basic Information

Vacuum Pump Type Dry Shape Dry Shape Type Linear drive free piston method Power Supply AC
Voltage (V) 100 Self-suction force Standard Additional Function No