1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LM Stroke, Miniature Stroke, MST Type (Part Number)

LM Stroke, Miniature Stroke, MST Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Recommended for use with a hardened shaft and outer diameter tolerance (k5, m5, n5, p5).
[Features]
· MST type is configured from an ST shaft, ball cage, and outer cylinder, and these can be freely combined according to the specification.
· Due to small cross-sectional area and minimal gap, and as the movement is very light and smooth, it can be used in various small precision measuring instruments, including spindle of optical measuring instruments, pen plotters, office automation equipment, computer terminal equipment, automatic measuring scales, digital measuring devices, solenoid valve, etc.
· High-precision bearing: A precision steel ball (sphericity, difference: 0.0003 mm) specified in JIS B 1501 is incorporated in a copper alloy ball cage to guarantee high-accuracy. Furthermore, ball is prevented from falling by a unique retention method.
· Bearing with excellent durability: The ST shaft and outer cylinder are heat-treated and ground from carefully selected materials, and the rolling surfaces are super-finished.
· Because the ball arrangement of the ball cage is dense, and the balls are arranged such that the ball tracks do not overlap, it will not wear for a long period of time and provides excellent durability.
· Compact bearing: Use of 1 mm diameter ball and a thin outer cylinder enables a design that has a small cross-sectional shape and takes up little space.
· Bearing with extremely low frictional resistance: ball and rolling surface are in point contact, so rolling loss is extremely small and low-friction rolling motion is possible.

Part Number
M3515
M4615
M5710
M5715
M6810
S71020
S71030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSale Type Types Diameter of Inscribed Circle dr
(φ)
Ball cage allowable Load N
(N)
Outer cylinder length L
(mm)
Ball cage outer diameter ds
(φ)
Outer cylinder D
(φ)
Ball cage length Lm
(mm)

฿ 743.00

LM STROKE 1 Piece(s) Same day 10RetainerMiniature stroke (ball cage only)398-5-15

฿ 743.00

LM STROKE 1 Piece(s) 10 Day(s) 10RetainerMiniature stroke (ball cage only)4118-6-15

฿ 538.00

LM STROKE 1 Piece(s) 10 Day(s) 10RetainerMiniature stroke (ball cage only)598-7-10

฿ 794.00

LM STROKE 1 Piece(s) 3 Day(s) 10RetainerMiniature stroke (ball cage only)5137-7-15

฿ 589.00

LM STROKE 1 Piece(s) 3 Day(s) 10RetainerMiniature stroke (ball cage only)6108-8-10

฿ 358.00

LM STROKE 1 Piece(s) 10 Day(s) 10BushingMiniature stroke (outer cylinder only)--20-10-

฿ 461.00

LM STROKE 1 Piece(s) 10 Day(s) 10BushingMiniature stroke (outer cylinder only)--30-10-

Loading...

  1. 1