(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bearing with an adjusted preload has been inserted so that it can be assembled as-is.
Part Number |
---|
BK10 |
BK12 |
BK15 |
BK17 |
BK20 |
BK25 |
BK30 |
BK35 |
BK40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter d (Ø) | Axis height h1 (mm) | Thickness/Square shape L/Round F (mm) | Width B (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,476.67 ฿ 2,686.45 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 10 | 22 | 25 | 60 | 6080 | 3100 | ||
฿ 4,686.24 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 12 | 25 | 25 | 60 | 6660 | 3250 | ||
฿ 4,666.67 | SUPPORTUNIT | 1 Piece(s) | Same day | 15 | 28 | 27 | 70 | 7600 | 4000 | ||
฿ 5,815.00 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 17 | 39 | 35 | 86 | 13700 | 5850 | ||
฿ 6,111.67 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 20 | 34 | 35 | 88 | 12700 | 7550 | ||
฿ 7,268.33 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 25 | 48 | 42 | 106 | 20200 | 11500 | ||
฿ 8,678.33 | THKFEEDSCREWSUPPORTUNIT | 1 Piece(s) | Same day | 30 | 51 | 45 | 128 | 28000 | 16300 | ||
฿ 13,086.77 ฿ 7,853.37 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 35 | 52 | 50 | 140 | 37200 | 21900 | ||
฿ 15,029.10 | THK FEED SCREW SUPPORT UNIT | 1 Piece(s) | Same day | 40 | 60 | 61 | 160 | 44100 | 27100 |
Loading...
Types | Fixed Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Angular Contact Bearing | Bearing grade | Class 5 | Support Surface Treatment | No |
Support Material | Iron |
How can we improve?
How can we improve?