1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screw Adapter for Pipes (Part Number)

SANITARY FITTINGS

Screw Adapter for Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·This is a sanitary ferrule made in Japan that is compliant with ISO standard.

Part Number
THAD-M-316L-1.5SX32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

SANITARY FITTINGS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Thread
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Nominal Outside Diameter D 1.0S~2.0S Fitting Material SUS316L
Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing I.D. d(d1)(Ø) 35.7
I.D. d2(Ø) 35.7 Nominal Diameter of Pipe Connection Screw R1 1/4 Nominal Outside Diameter D(φ) 1.5S