1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Support Unit, Support Side, Circular Type, FF Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Support Unit, Support Side, Circular Type, FF Type
  • Support Unit, Support Side, Circular Type, FF Type
  • Support Unit, Support Side, Circular Type, FF Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 855.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A support-side support unit with a compact structure that considers the space around the mounting area.
[Features]
· Support unit of the support side uses a deep-groove ball bearing.
· Uses high rigidity and low torque angular bearing (contact angle 30, DF combination), considering the rigidity balance with ball screw.
· The bearings are high-rigidity and high-accuracy miniature angular bearings with a 45° contact angle. They use a large number of balls, each of which have a small ball diameter, helping provide stable rotational performance.
· Rectangular and round shaped support units are available for use in different types of application.
· A compact structure designed not to take up too much space when being mounted.
· Incorporates bearings for which the load has been pre-adjusted, allowing assembly to be performed as-is, thereby reducing the amount of work required for assembly and helping improve assembly accuracy.

Part Number
FF6
FF10
FF12
FF15SALE
FF20
FF25SALE
FF30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter d
(Ø)
Thickness/Square shape L/Round F
(mm)
Width B
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

฿ 855.00

FEED SCREW SUPPORT UNIT 1 Piece(s) 3 Day(s) 64282190870

฿ 1,031.00

FEED SCREW SUPPORT UNIT 1 Piece(s) 3 Day(s) 853533501400

฿ 1,257.14

THK FEED SCREW SUPPORT UNIT 1 Piece(s) 46 Day(s) 1084245501960

฿ 1,429.10

฿ 887.19

THK FEED SCREW SUPPORT UNIT 1 Piece(s) Same day 1585256002840

฿ 1,291.67

THKFEEDSCREWSUPPORTUNIT 1 Piece(s) Same day 20968128006650

฿ 2,472.00

฿ 1,414.23

THK FEED SCREW SUPPORT UNIT 1 Piece(s) Same day 251079140007850

฿ 2,932.00

FEED SCREW SUPPORT UNIT 1 Piece(s) 3 Day(s) 309931950011300

Loading...

  1. 1

Basic Information

Types Support Side Shape Round shape Mounting Method Side mounting
Bearing Type Radial bearing single Support Surface Treatment No Support Material Iron