1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Roller FTW Type (Part Number)

Flat Roller FTW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The flat roller incorporates a precision roller conforming to JIS B 1506 in a weight reduction cage pocket with improved rigidity by pressing a steel plate into M shape.
· The rollers are held in the cage pockets and do not fall off.
· In addition, as cages are provided with rollers with diameter of 5 mm or more, smooth movement can be obtained without damaging the rolling surface even when the hardness of the rolling surface is low.
· As the flat roller is narrowed to use between 2 rolling surfaces, it moves in the same direction as the table by half of the table movement.
· [Large Load Capacity] As the rollers are installed at a small pitch, the allowable load is large, and depending on the conditions, it is usable on the rolling surface of castings that have not been hardened. Moreover, the flexural rigidity of the table is almost the same as that of the sliding surface.
· [Standardization of Combination Accuracy for 90° V Surface and Flat Surface] Standardized so that it can be mounted on the most common 90° V-flat sliding surface with the narrow guide system of tables and saddles of various machines, so it can be used without major design changes.
· [Lightest Friction in Roller Type Linear Motion System] Since the rollers are aligned and held in a lightweight and rigid cage, there is no mutual friction between the rollers and the skew of the rollers can be suppressed. For this reason, the coefficient of friction is as small as μ = 0.001 to 0.0025 and there is no stick-slip that causes problems on slippery surfaces.
· [Single-action Cage Connection] When installing in a large machine, the flat roller can be easily connected on the bed and is easy to assemble even if it is long.
· Multiple roller rows, and the cage is formed at 90°.
· When FT/FT-V type is used for the flat surface, a roller having 0.7071 times the roller diameter is used on the flat surface, such that it can be mounted on the 90° V surface at the same height.
[Applications]
· Ideal for large machine tools such as planar, plano-miller and roll grinders for places requiring high-accuracy such as surface grinders, cylindrical grinders and optical measuring instruments.

Part Number
FTW10036VP1-380L
FTW10043.5VP1-380L
FTW10070VP1-500L
FTW4030VP1-150L
FTW5035VP1-250L
FTW5045P1-250L
FTW5050P1-250L
FTW6022.4P1-320L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Width b
(mm)
Roller Length L
(mm)

฿ 11,634.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1036380

฿ 12,919.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1043.5380

฿ 18,850.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1070500

฿ 2,174.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1030150

฿ 3,760.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1035250

฿ 3,570.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1045250

฿ 4,118.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1050250

฿ 6,898.00

FLAT ROLLER 1 Piece(s) 32 Day(s) 1022.4320

Loading...

  1. 1

Basic Information

Shape L-Type Accuracy Grade Precision Grade