(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A self-lubricating bearing for high temperatures with solid lubricant mainly composed of graphite, uniformly dispersed in the structure of sintered alloy.
[Features]
· Can be used lubrication-free supply and has excellent heat resistance.
· Does not break or grow in length even on repeated exposure to high temperature.
· Excellent performance in areas where oil lubrication is discouraged due to high temperature.
Part Number |
---|
55S-193126 |
55S-243631 |
55S-294141 |
55S-395651 |
55S-496661 |
55S-547661 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. d (φ) | Outer Diameter D (φ) | Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 595.30 | OIL BUSHING | 1 Piece(s) | 3 Day(s) | 10 | 19 | 31 | 26 | ||
฿ 628.39 | OIL BUSHING | 1 Piece(s) | 5 Day(s) | - | 24 | 36 | 31 | ||
฿ 944.13 | OIL BUSHING | 1 Piece(s) | 5 Day(s) | 10 | 29 | 41 | 41 | ||
฿ 1,938.64 | OIL BUSHING | 1 Piece(s) | 5 Day(s) | - | 39 | 56 | 51 | ||
฿ 2,645.85 | OIL BUSHING | 1 Piece(s) | 5 Day(s) | - | 49 | 66 | 61 | ||
฿ 3,157.93 | OIL BUSHING | 1 Piece(s) | 35 Day(s) | 10 | 54 | 76 | 61 |
Loading...
Shape | Pipe | Material | Metal system | Operating Temperature Range(°C) | -40::250 |
---|---|---|---|---|---|
The kind of shape | Bushing | Metal Material | Solid lubricant distributed Sintering |
How can we improve?
How can we improve?