1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spherical Bearing SB (Part Number)

Spherical Bearing SB
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 651.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description


[Features]
· This self-aligning plain bearing (spherical bearing SB-type) for heavy load is obtained by applying a phosphate coating excellent in rust-prevention and abrasion-resistance on inner and outer rings hardened and ground with high carbon chromium bearing steel and further hardened with molybdenum disulfide (MoS^2).
· The bearing can bear large radial loads and thrust loads in both directions.
· Resistance against impact loads makes the product ideal for low-speed heavy-load swinging parts such as cylinder clevis and hinges of various construction and civil engineering machines, and truck suspensions.
· The most widely used series in Japan. Product is used for heavy loads since the spherical contact area has a large width.
The outer ring is split at 2 points to accommodate the inner ring.

Part Number
SB12
SB15
SB20
SB22
SB25SALE
SB30
SB35SALE
SB40
SB45
SB50
SB60
SB65
SB70
SB80
SB90
SB100
SB120
SB130
SB150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)
Allowable incline angle α or α1
(deg)

฿ 651.00

THK SPHERICALBEARING 1 Piece(s) 3 Day(s) 10125

฿ 748.00

SPHERICALBEARING 1 Piece(s) Available 3 Day(s) 10154

฿ 814.00

SPHERICALBEARING 1 Piece(s) 20 Day(s) 10203

฿ 875.00

SPHERICALBEARING 1 Piece(s) 3 Day(s) 10224

฿ 968.00

฿ 455.93

SPHERICALBEARING 1 Piece(s) Same day 10254

฿ 1,139.00

THK SPHERICALBEARING 1 Piece(s) Same day 10304

฿ 1,167.00

฿ 530.75

THK SPHERICALBEARING 1 Piece(s) Same day 10354

฿ 1,323.00

SPHERICALBEARING 1 Piece(s) 3 Day(s) 10404

฿ 1,334.39

THK SPHERICALBEARING 1 Piece(s) 46 Day(s) 10454

฿ 1,642.86

THK SPHERICALBEARING 1 Piece(s) Same day 10504

฿ 3,413.00

SPHERICALBEARING 1 Piece(s) 3 Day(s) 10604

฿ 3,759.00

SPHERICALBEARING 1 Piece(s) 22 Day(s) -654

฿ 4,500.00

SPHERICALBEARING 1 Piece(s) Quote -704

฿ 6,489.00

SPHERICALBEARING 1 Piece(s) 22 Day(s) -804

฿ 9,039.14

SPHERICALBEARING 1 Piece(s) 23 Day(s) -904

฿ 11,087.00

SPHERICALBEARING 1 Piece(s) Available 5 Day(s) -1004

฿ 20,956.00

SPHERICALBEARING 1 Piece(s) Available 5 Day(s) -1204

฿ 26,152.00

SPHERICALBEARING 1 Piece(s) 5 Day(s) -1304

฿ 37,333.33

SPHERICALBEARING 1 Piece(s) Quote -1504

Loading...

  1. 1

Basic Information

Types Spherical Bearing Spherical Bearing Type Standard Body Material Ferrous
The material of a ball Ferrous Operating Temperature Range(°C) -30::80 Lubricating Method Lubrication