(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A link ball using high strength zinc alloy for holder having the mounting bolt and holder arranged on the same axis, allowing this model to bear an axial load.
· The boot contains grease, providing high lubricity and high abrasion-resistance.
Part Number |
---|
RBI5D |
RBI6D |
RBI8D |
RBI8DL |
RBI10BD |
RBI10BDL |
RBI10D |
RBI12BD |
RBI12D |
RBI14BD |
RBI14BDL |
RBI14D |
RBI14DL |
RBI16BD |
RBI16BDL |
RBI16D |
RBI16DL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connection screw M | Connection screw direction | Allowable incline angle α or α1 (deg) | Thread Pitch |
---|---|---|---|---|---|---|---|---|---|---|
฿ 282.00 | THK LINK BALL | 1 Piece(s) | Same day | - | M5 | Right Screw | 25 | 0.8 | ||
฿ 239.15 ฿ 155.90 | THK LINK BALL | 1 Piece(s) | Same day | 10 | M6 | Right Screw | 25 | 1 | ||
฿ 332.00 | THK LINK BALL | 1 Piece(s) | Same day | 10 | M8 | Right Screw | 25 | 1.25 | ||
฿ 332.00 | LINK BALL | 1 Piece(s) | 3 Day(s) | 10 | M8 | Left Screw | 25 | 1.25 | ||
฿ 381.00 ฿ 178.23 | THK LINK BALL | 1 Piece(s) | Same day | - | M10 | Right Screw | 25 | 1.5 | ||
฿ 381.00 | LINK BALL | 1 Piece(s) | 3 Day(s) | 10 | M10 | Left Screw | 25 | 1.5 | ||
฿ 325.40 | THK LINK BALL | 1 Piece(s) | Same day | - | M10 | Right Screw | 25 | 1.25 | ||
฿ 416.93 | THK LINK BALL | 1 Piece(s) | Same day | - | M12 | Right Screw | 25 | 1.75 | ||
฿ 481.00 | LINK BALL | 1 Piece(s) | 5 Day(s) | - | M12 | Right Screw | 25 | 1.25 | ||
฿ 585.00 | LINK BALL | 1 Piece(s) | 3 Day(s) | 10 | M14 | Right Screw | 17 | 2 | ||
฿ 585.00 | LINK BALL | 1 Piece(s) | 5 Day(s) | - | M14 | Left Screw | 17 | 2 | ||
฿ 513.23 ฿ 308.04 | THK LINK BALL | 1 Piece(s) | Same day | 10 | M14 | Right Screw | 17 | 1.5 | ||
฿ 585.00 | LINK BALL | 1 Piece(s) | 5 Day(s) | - | M14 | Left Screw | 17 | 1.5 | ||
฿ 629.00 ฿ 360.48 | THK LINK BALL | 1 Piece(s) | Same day | 10 | M16 | Right Screw | 17 | 2 | ||
฿ 635.00 | LINK BALL | 1 Piece(s) | 5 Day(s) | - | M16 | Left Screw | 17 | 2 | ||
฿ 629.00 | LINK BALL | 1 Piece(s) | 10 Day(s) | 10 | M16 | Right Screw | 17 | 1.5 | ||
฿ 635.00 | LINK BALL | 1 Piece(s) | 5 Day(s) | - | M16 | Left Screw | 17 | 1.5 |
Loading...
Types | Rod End Bearing | Rod End Bearing Type | Link Ball Straight | Body Material | High strength zinc alloy |
---|---|---|---|---|---|
Connection screw shape | Male thread | The material of a ball | Light carburization carbon steels | Operating Temperature Range(°C) | -20::80 |
Lubricating Method | Lubrication | Ball-containing shank screw direction | Right Screw |
How can we improve?
How can we improve?