1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Change Nut (CT15T+500L)

CHANGE NUT

Change Nut (CT15T+500L)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The nut and shaft are sold separately. Use THK nut and shaft (DCMA, DCMB, CT) as a set. No surface treatment is given to the cut shaft ends.
[Features]
· Change nut DCMA/DCMB models are 45° lead angle type that are difficult to produce by machining.
· Can make simple conversion of linear motion into rotation and rotation into linear motion with 70% efficiency and features a large lead, making it ideal for creating fast forward mechanism with slow rotations.
· The multi-axis screws used in combination with change nuts are molded with cold rolling.
· The exterior surface of the tooth mold is machined to a hardness of 250 HV or more and treated with mirror surface finishing that provides extremely smooth operation and high abrasion-resistance in combination with change nuts.
· Models DCMA40, DCMB40 and the higher versions are designed for use in combination with the cut screw shafts.
· The miniature change nut is molded from oil-impregnated plastic, providing abrasion-resistance and excellent lubrication performance especially during lubrication-free operations.
· In addition, maintenance-free operations are possible as this performance can be maintained for a long time.
· Improved abrasion-resistance: Cold rolled tooth shaft with tooth surface hardened to 250 HV or more and finished to a smooth mirror finish for superior abrasion-resistance. Extremely smooth movement when used in combination with the change nuts.
· Improved mechanical properties: Because of the internal tooth structure of the rolled shaft, the fiber flow occurs along the tooth contours for tight rooted teeth with greater endurance strength.
· Alteration of shaft end support: The rolled shaft with altered shaft end support bearing part is easier to use in turning and milling.

Part Number
CT15T+500L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft End Shape Screw Shaft Nominal O.D.
(Ø)
Screw Shaft Length L
(mm)
Types Flange Length
(mm)

฿ 2,234.00

CHANGE NUT 1 Piece(s) 5 Day(s) 10Straight Type(Without End Shape Machining)15500Axis-

Loading...

  1. 1

Basic Information

Type Change Nuts Thread Position Right Screw

Please check the type/dimensions/specifications of the part CT15T+500L in the Change Nut series.

Products with similar specification

Part Number
CT15T+1000L
CT17T+500L
CT30T+4000L
CT35T+4000L
CT35T+500L
CT8T+1000L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft End Shape Screw Shaft Nominal O.D.
(Ø)
Screw Shaft Length L
(mm)
Types Flange Length
(mm)

฿ 3,696.00

1 Piece(s) 5 Day(s) 10Straight Type(Without End Shape Machining)151000Axis-

฿ 2,380.00

1 Piece(s) 64 Day(s) 10Straight Type(Without End Shape Machining)17500Axis-

฿ 25,681.00

1 Piece(s) 20 Day(s) 10Straight Type(Without End Shape Machining)304000Axis-

฿ 33,824.00

1 Piece(s) 20 Day(s) 10Straight Type(Without End Shape Machining)354000Axis-

฿ 5,491.00

1 Piece(s) 12 Day(s) 10Straight Type(Without End Shape Machining)35500Axis-

฿ 2,255.00

1 Piece(s) 22 Day(s) 10Straight Type(Without End Shape Machining)81000Axis-