(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A special high-quality THK dedicated for the LM type linear bushing.
· Precision-grade LM shafts with a shaft diameter tolerance of g5, h5 manufactured as semi-standard.
· LM shafts made from corrosion-resistant martensitic stainless steel can also be manufactured.
[Main Materials]
SUJ2 (High carbon chrome bearing steel)
THK5SP (THK standard material)
Equivalent to SUS440C
[Hardness]58 to 64 HRC (SUJ2, THK5SP), 56 HRC or higher (Equivalent to SUS440C)
[Case Depth]0.8 to 2.5 mm (Depending on the shaft diameter)
[Surface Roughness]Ra0.4 or less
[Straightness of LM Shaft]50 µm/300 mm or less
Part number | Shaft diameter | Production length L | ||
---|---|---|---|---|
d | Tolerance g6 µm | Minimum length | Maximum length | |
SF 3 | 3 | -2 -8 | 20 | 400 |
SF 4 | 4 | -4 -12 | 20 | 400 |
SF 5 | 5 | 20 | 500 | |
SF 6 | 6 | 20 | 1,500 | |
SF 8 | 8 | -5 -14 | 20 | 1,500 |
SF 10 | 10 | 30 | 1,500 | |
SF 12 | 12 | -6 -17 | 30 | 1,500 |
SF 13 | 13 | 30 | 1,500 | |
SF 16 | 16 | 40 | 3,000 | |
SF 20 | 20 | -7 -20 | 40 | 3,000 |
SF 25 | 25 | 50 | 3,000 | |
SF 30 | 30 | 60 | 3,000 | |
SF 35 | 35 | -9 -25 | 70 | 3,000 |
SF 38 | 38 | 100 | 3,000 | |
SF 40 | 40 | 100 | 3,000 | |
SF 50 | 50 | 100 | 3,000 | |
SF 60 | 60 | -10 -29 | 200 | 3,000 |
SF 80 | 80 | 200 | 3,000 | |
SF 100 | 100 | -12 -34 | 200 | 3,000 |
Part Number |
---|
SF3[(G6),(H7)]-[70-400/1]L |
SF4[(G6),(H7)]-[70-400/1]L |
SF5[(G6),(H7)]-[70-400/1]LM |
SF6[(G6),(H7)]-[70-600/1]LM |
SF8[(G6),(H7)]X3-[70-800/1]L |
SF8[(G6),(H7)]X3-[70-800/1]LK |
SF8[(G6),(H7)]-[70-800/1]L |
SF8[(G6),(H7)]-[70-800/1]LK |
SF10[(G6),(H7)]X4-[70-800/1]L |
SF10[(G6),(H7)]X4-[70-800/1]LK |
SF10[(G6),(H7)]-[70-800/1]L |
SF10[(G6),(H7)]-[70-800/1]LK |
SF12[(G6),(H7)]-[70-1000/1]LM |
SF13[(G6),(H7)]X7-[70-1000/1]L |
SF13[(G6),(H7)]X7-[70-1000/1]LK |
SF13[(G6),(H7)]-[70-1000/1]L |
SF13[(G6),(H7)]-[70-1000/1]LK |
SF13[(G6),(H7)]-[70-1000/1]LM |
SF16[(G6),(H7)]-[100-1200/1]LM |
SF25[(G6),(H7)]X15-[100-1200/1]L |
SF25[(G6),(H7)]X15-[100-1200/1]LK |
SF25[(G6),(H7)]-[100-1200/1]L |
SF25[(G6),(H7)]-[100-1200/1]LK |
SF25[(G6),(H7)]-[100-1200/1]LM |
SF35[(G6),(H7)]X20-[100-1500/1]L |
SF35[(G6),(H7)]X20-[100-1500/1]LK |
SF35[(G6),(H7)]-[100-1500/1]L |
SF35[(G6),(H7)]-[100-1500/1]LK |
SF40[(G6),(H7)]-[100-2000/1]LM |
SF50[(G6),(H7)]X25-[100-2000/1]L |
SF50[(G6),(H7)]X25-[100-2000/1]LK |
SF50[(G6),(H7)]-[100-2000/1]L |
SF50[(G6),(H7)]-[100-2000/1]LK |
SF50[(G6),(H7)]-[100-2000/1]LM |
THK1SF35A-[2,5]-0.5-LM[100-1500/1]-0.5-0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Basic Shape | Material | Shaft Dia. D (Ø) | Length L (mm) | Shaft fits | Material | Heat Treatment | Pipe inner diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 3 | 70 ~ 400 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 4 | 70 ~ 400 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | Stainless Steel | 5 | 70 ~ 400 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | 10 | Straight | Stainless Steel | 6 | 70 ~ 600 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 8 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 3 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 8 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 3 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 8 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 8 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 10 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 4 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 10 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 4 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 10 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 10 | 70 ~ 800 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | Stainless Steel | 12 | 70 ~ 1000 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 13 | 70 ~ 1000 | g6 / h7 | SUJ2 | HRC58~64 | 7 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 13 | 70 ~ 1000 | g6 / h7 | SUJ2 | HRC58~64 | 7 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 13 | 70 ~ 1000 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 13 | 70 ~ 1000 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | Stainless Steel | 13 | 70 ~ 1000 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | 10 | Straight | Stainless Steel | 16 | 100 ~ 1200 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 25 | 100 ~ 1200 | g6 / h7 | SUJ2 | HRC58~64 | 15 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 25 | 100 ~ 1200 | g6 / h7 | SUJ2 | HRC58~64 | 15 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 25 | 100 ~ 1200 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 25 | 100 ~ 1200 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | Stainless Steel | 25 | 100 ~ 1200 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 35 | 100 ~ 1500 | g6 / h7 | SUJ2 | HRC58~64 | 20 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 35 | 100 ~ 1500 | g6 / h7 | SUJ2 | HRC58~64 | 20 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 35 | 100 ~ 1500 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 35 | 100 ~ 1500 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | Stainless Steel | 40 | 100 ~ 2000 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 50 | 100 ~ 2000 | g6 / h7 | SUJ2 | HRC58~64 | 25 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 50 | 100 ~ 2000 | g6 / h7 | SUJ2 | HRC58~64 | 25 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | SUJ2 | 50 | 100 ~ 2000 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | SHAFT | 1 Piece(s) | 17 Day(s) | - | Pipe | SUJ2 | 50 | 100 ~ 2000 | g6 / h7 | SUJ2 | HRC58~64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | Stainless Steel | 50 | 100 ~ 2000 | g6 / h7 | - | HRC58 to 64 | 0 | ||
- | THK SHAFT | 1 Piece(s) | 17 Day(s) | - | Straight | - | 35 | - | g6 / h7 | - | HRC58 to 64 | 0 |
Loading...
End Shape (Left) | No Machining | End Shape (Right) | No Machining | Heat Treatment | Induction hardened |
---|---|---|---|---|---|
Surface Treatment | No |
How can we improve?
How can we improve?