1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump GCD-136X, Hydraulic Rotation, Direct Connect Type (Part Number)

OIL-SEALED ROTARY VACUUM PUMP

Vacuum Pump GCD-136X, Hydraulic Rotation, Direct Connect Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130,598.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an oil rotation type vacuum pump with reverse flow check function.

[Features]
· The "GCD Series" is a high corrosion resistance pump that has undergone the special surface treatment (Clean S) of the "GLD Series."
· This pump is ideal for vacuum suction in handling special liquids or special gases used in the chemical industry, semiconductor industry, and medical devices industry, etc.
· There are 3 models, which are between 50 to 200L/min.
· By using a flange motor, noise, vibration and full load current are all greatly reduced (maker comparisons).
· Use this for environmental measures and energy savings.

 
Part Number
GCD-136X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130,598.06

OIL-SEALED ROTARY VACUUM PUMP 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Suction Flow Rate (at 50Hz)(l/min) 135 Suction Flow Rate (at 60Hz)(l/min) 162
Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC Voltage (V) 100
Number of Exhaust Steps 2 Operating Environment Corrosion Resistance Gas Contact Part Surface Treatment Presence
Additional Function Back Flow Prevention Function / Forced Oiling Mechanism / Gas ballast mechanism Power Consumption(W) 400 Maximum Exhaust Speed (when 50Hz)(L/min) Single-Phase
Maximum Exhaust Speed (when 60Hz)(L/min) 6.70 x 10-2

Please check the type/dimensions/specifications of the part GCD-136X in the Vacuum Pump GCD-136X, Hydraulic Rotation, Direct Connect Type series.

Frequently Asked Questions (FAQ)

Question: Is there a way to prevent a large quantity of oily smoke (oil mist) from being generated when exhausting the oil rotary vacuum pump to atmosphere?
Answer: Oil rotary vacuum pumps inevitably generate oil mist in the exhaust process due to their structure. Because this cannot be prevented altogether, the required disposal measures include mounting an oil mist trap, running duct piping for exhaust to the outdoors, or installing exhaust equipment.
Question: What are the guidelines for replacement of the oil used in oil rotary vacuum pumps?
Answer: The decision is based on the pump operating time, oil color change, ultimate pressure change, etc.
Replacement once every 6 months is recommended.
* Note that depending on the operating environment, replacement may be required within less than six months.