(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A multi-coupler which achieves high flow rate/high allowable eccentricity/dripping due to its special valve shape. Optimal for high pressure systems that use cylinders to connect and disconnect multiple pipelines.
[Features]
- Double the flow rate of conventional multicouplers.
- Space-saving installation plate. (*Upward flow rate differs by size.)
- New MALC type expands allowable eccentricity to ⌀2 mm from ⌀0.6 mm.
- Special valve shape provides up to 8 MPa compressed connection.
- Inter-plate dimensions are unified to 30 mm when connected in full size, so it can be mounted on similar plates in any size.
- Low-drip valve structure reduces seepage and aeration.
- Stainless steel main body and internals surface-treated with electroless nickel phosphorous plating.
We are taking measures to reduce our burden on the environment.
Part Number |
---|
MALC-2HP-FL-STL-FKM |
MALC-3HP-FL-STL-FKM |
MALC-4HP-FL-STL-FKM |
MALC-6HP-FL-STL-FKM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Dimension D1 (mm) |
---|---|---|---|---|---|---|
฿ 4,541.67 | MULTI COUPLER | 5 Piece(s) | 90 Day(s) | 24 | ||
฿ 5,561.67 | MULTI COUPLER | 1 Piece(s) | 90 Day(s) | 27.6 | ||
฿ 6,970.00 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 39.5 | ||
฿ 8,613.33 | MULTI COUPLER | 3 Piece(s) | 90 Day(s) | 45 |
Loading...
Types of connection parts | Flanged Type | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Steel |
---|---|---|---|---|---|
Applicable Fluids | Oil | Types | Standard / Multiple | Structure of Valve | Double passages opening closing type |
Seal Material | Fluoro Rubber (FKM) | Operating Temperature Range(°C) | -20::180 | Operating Pressure Range(MPa) | 0::21 |
How can we improve?
How can we improve?