(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Modular type reverse regulator.
[Features]
· Regulator with built-in reverse flow function that can discharge secondary pressure to the primary side.
[Applications]
· Used in combination with other modular filters and the like contributing to the space-saving piping.
Part Number |
---|
R1100-[6,8]-W |
R1100-[6,8]-W-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-N |
R1100-[6,8]-W-N-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NRN |
R1100-[6,8]-W-NRN-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NRNX1 |
R1100-[6,8]-W-NRNX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NRP |
R1100-[6,8]-W-NRP-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NRPX1 |
R1100-[6,8]-W-NRPX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NT6 |
R1100-[6,8]-W-NT6-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NT6X1 |
R1100-[6,8]-W-NT6X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NT8 |
R1100-[6,8]-W-NT8-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NT8X1 |
R1100-[6,8]-W-NT8X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NT |
R1100-[6,8]-W-NT-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NTX1 |
R1100-[6,8]-W-NTX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-NX1 |
R1100-[6,8]-W-NX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-RN |
R1100-[6,8]-W-RN-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-RNX1 |
R1100-[6,8]-W-RNX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-RP |
R1100-[6,8]-W-RP-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-RPX1 |
R1100-[6,8]-W-RPX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-T6 |
R1100-[6,8]-W-T6-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-T6X1 |
R1100-[6,8]-W-T6X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-T8 |
R1100-[6,8]-W-T8-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-T8X1 |
R1100-[6,8]-W-T8X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-T |
R1100-[6,8]-W-T-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-TX1 |
R1100-[6,8]-W-TX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8]-W-X1 |
R1100-[6,8]-W-X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W |
R1100-[6,8][G,N]-W-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-N |
R1100-[6,8][G,N]-W-N-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NRN |
R1100-[6,8][G,N]-W-NRN-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NRNX1 |
R1100-[6,8][G,N]-W-NRNX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NRP |
R1100-[6,8][G,N]-W-NRP-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NRPX1 |
R1100-[6,8][G,N]-W-NRPX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NT6 |
R1100-[6,8][G,N]-W-NT6-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NT6X1 |
R1100-[6,8][G,N]-W-NT6X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NT8 |
R1100-[6,8][G,N]-W-NT8-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NT8X1 |
R1100-[6,8][G,N]-W-NT8X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NT |
R1100-[6,8][G,N]-W-NT-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NTX1 |
R1100-[6,8][G,N]-W-NTX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-NX1 |
R1100-[6,8][G,N]-W-NX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-RN |
R1100-[6,8][G,N]-W-RN-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-RNX1 |
R1100-[6,8][G,N]-W-RNX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-RP |
R1100-[6,8][G,N]-W-RP-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-RPX1 |
R1100-[6,8][G,N]-W-RPX1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-T6 |
R1100-[6,8][G,N]-W-T6-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-T6X1 |
R1100-[6,8][G,N]-W-T6X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-T8 |
R1100-[6,8][G,N]-W-T8-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
R1100-[6,8][G,N]-W-T8X1 |
R1100-[6,8][G,N]-W-T8X1-[A6GW,A6NW,A6W,A8GW,A8NW,A8W,A10GW,A10NW,A10W] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Flow Direction | Pressure Gauge | Size | Mass (g) | Piping Adapter Set | Pressure Gauge | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | Rc | 1/8 / 1/4 | Left Direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | Rc | 1/8 / 1/4 | Left Direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | No Pressure Gauge | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | - | Main Body Width: 40 (mm) | 160 | NA | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | No | G / NPT | 1/8 / 1/4 | Left Direction | - | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | With Standard Pressure Tester | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | - | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Digital Pressure Sensor Attachment | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Rightward direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | NA | For Pressure Gauge Attached | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Presence | G / NPT | 1/8 / 1/4 | Left Direction | With Pressure Gauge | Main Body Width: 40 (mm) | 160 | G1/4 / NPT1/4 / Rc1/4 / G1/8 / NPT1/8 / Rc1/8 / G3/8 / NPT3/8 / Rc3/8 | For Pressure Gauge Attached | White |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Max. Operating Pressure(MPa) | 1.0 |
How can we improve?
How can we improve?