1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HR Type Fixing Wheel Plate Type (Part Number)

HR Type Fixing Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A low floor type caster for heavy loads that is designed for use with large machinery and devices.

Part Number
HR-50GNB
HR-65AU
HR-65GNB
HR-65PB
HR-75AU
HR-75GNB
HR-75MCE
HR-75PB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Application Load Category Wheel Bearings Foil material JAN code Ordering Code

฿ 360.95

CASTER 1 Piece(s) 3 Day(s) 1068140.01~220.00160[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance663680505028Commercial Facilities Display / OA equipment, information and communication equipmentMedium LoadNo---

฿ 847.00

CASTER 1 Piece(s) 14 Day(s) -92220.01~320.00300[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant9147111676538Commercial Facilities DisplayHeavy LoadNo-4580322260598440-5102

฿ 586.92

CASTER 1 Piece(s) 12 Day(s) 1092220.01~320.00300[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance9147111676538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence-4580322260390437-2441

฿ 1,100.19

CASTER 1 Piece(s) 3 Day(s) 1092220.01~320.00250PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance9147111676538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence---

฿ 873.00

CASTER 1 Piece(s) 12 Day(s) -106220.01~320.00320[Urethane] Aluminum Foil Thermosetting Urethane FoamOil Resistance / Heat resistant10352123727538Commercial Facilities DisplayHeavy LoadNo-4580322260604440-5111

฿ 658.00

CASTER 1 Piece(s) 10 Day(s) 10106220.01~320.00320[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance10352123727538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence-4580322260406437-2450

฿ 2,516.75

CASTER 1 Piece(s) 5 Day(s) -106220.01~320.00320-Conductive--123---Commercial Facilities Display / OA equipment, information and communication equipmentHeavy Load-Monomer cast nylon (Conductivity)--

฿ 1,352.00

CASTER 1 Piece(s) 3 Day(s) 10106220.01~320.00300PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance10352123727538Commercial Facilities Display / OA equipment, information and communication equipmentHeavy LoadPresence---

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Low Floor Heavy Load Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole