(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low floor type caster for heavy loads that is designed for use with large machinery and devices.
Part Number |
---|
HR-65AU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Application | Load Category | Wheel Bearings | Foil material | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 847.00 | CASTER | 1 Piece(s) | 14 Day(s) | - | 92 | 220.01~320.00 | 300 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Oil Resistance / Heat resistant | 91 | 47 | 111 | 67 | 65 | 38 | Commercial Facilities Display | Heavy Load | No | - | 4580322260598 | 440-5102 |
Loading...
Caster Type | Plate Type Fixed | Properties | Low Floor Heavy Load | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole |
How can we improve?
How can we improve?