1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ETF Model Swivel Wheel Rubber Pipe Insertion Type

ETF Model Swivel Wheel Rubber Pipe Insertion Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 354.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Rubber Pipe Insertion Type Casters Easily Mounted Onto Transport Equipment, Etc.

Variations of wheel to use

Variations of wheel to use

RH: rubber tread, NR: nylon wheel rubber tread, NRB: nylon wheel rubber tread (B included), N: nylon tread, UR: nylon wheel urethane tread, UHF: nylon wheel urethane tread (B included), EL: elastomer tread

ETF Model Swivel Wheel Rubber Pipe Insertion Type, Outline Drawing and Dimensions

ETF model swivel wheel rubber pipe insertion type, dimensional drawing 1

ETF model swivel wheel rubber pipe insertion type, dimensional drawing 1

ETF model swivel wheel rubber pipe insertion type, dimensional drawing 2

ETF model swivel wheel rubber pipe insertion type, dimensional drawing 2

Part NumberWheelWheel DiameterWheel WidthMounting Height HPipe DiameterShaft LengthPlate DimensionEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)d (mm)L (mm)M (mm)E (mm)R (mm)daN (kgf)(g)
ETF-100RHRubber wheels10025A=126
B=128
19
22
60
60
21
21
318250 (51.0)580
NRNylon wheel rubber tread2760 (61.2)500
NRBNylon wheel rubber tread (B included)60 (61.2)540
NNylon wheels2560 (61.2)385
URNylon wheel urethane tread2860 (61.2)465
UHFNylon wheel urethane tread (B included)60 (61.2)530
ELElastomer wheels2750 (51.0)450
ETF-125RHRubber wheels12525A=152
B=154
369950 (51.0)770

Fixtures: chrome plating finish

Major Features Of This Product

Swivel wheel

Swivel wheel

Insertion type (rubber pipe specifications)

Insertion type (rubber pipe specifications)

Double bearings

Double bearings

Installation drawing (hex portion, rubber pipe)

Installation drawing (hex portion, rubber pipe)

How to use caster installation dedicated flat wrench

How to use caster installation dedicated flat wrench

How to mount insert type (rubber pipe specifications) casters
A rubber pipe is attached to the stem, to be installed by inserting into a pipe, etc. After inserting, tighten the hex portion with the flat wrench as shown in the figure, inflating the rubber pipe to attach it. When doing so, firmly insert the pipe all the way.
  • *If the pipe is not inserted all the way, the allowable load may decrease.

Related Products

ET-S model swivel wheel screw-in type (with stopper)

ET-S model swivel wheel screw-in type (with stopper)

Small caster for industrial use. Wheel rotation can be locked with a stopper pedal on the side of the main body.

ET model swivel wheel screw-in type

ET model swivel wheel screw-in type

Small screw-in type caster for industrial use, used for carts, store display fixtures, etc.

E model swivel wheel plate type

E model swivel wheel plate type

Small caster for industrial use, used for carts, store display fixtures, etc.

Part Number
ETF-100RH-ファイ19
ETF-100RH-ファイ22
ETF-125RH-ファイ19
ETF-125RH-ファイ22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings

฿ 354.80

CASTER 1 Piece(s) Available 10 Day(s) 128-50RubberNo191002582Light/Medium LoadNo

฿ 438.08

CASTER 1 Piece(s) Available 5 Day(s) 128-50RubberNo221002582Light/Medium LoadNo

฿ 485.41

CASTER 1 Piece(s) Available 10 Day(s) 154-50RubberNo191252599Light/Medium LoadNo

฿ 601.64

CASTER 1 Piece(s) Available 10 Day(s) 154-50RubberNo221252599Light/Medium LoadNo

Loading...

  1. 1

Basic Information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck