1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Hydraulic Rubber Hose Levex (Part Number)

General Hydraulic Rubber Hose Levex
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Easy to handle light-weight series hose with a thin outer diameter, a small bending radius. It uses a abrasion resistant cover.

 
Part Number
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP14012-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]1W
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]1012
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]1W
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]1012
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]GSP
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]GSP
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]1W
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]1012
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]1W
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]1012
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]GSP
NWP14032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]GSP
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP21025-[500-10000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]1W
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]1012
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]1W
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]1012
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]+[1009,​1013]GSP
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]-[1001,​1002,​1004,​1005]GSP
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]1W
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]1012
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]1W
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]1012
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]+[1009,​1013]GSP
NWP21032-[500-5000/10]L[1001,​1002,​1004,​1005]+[1009,​1013]-[1001,​1002,​1004,​1005]GSP
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP2806-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]1012
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1W
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]1012
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]GSP
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]-[1001,​1002,​1004,​1005,​ML45,​ML90]GSP
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]
NWP2809-[300-20000/10]L[1001,​1002,​1004,​1005,​ML45,​ML90]+[1006,​1009,​1011,​1013,​1014]-[1001,​1002,​1004,​1005,​ML45,​ML90]1W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Operating Pressure
(MPa)
End Metal Fitting (L side) End Metal Fitting (R side) Inner Dia. d
(Ø)
Exterior Masking Protection Part Minimum Bending Radius
(mm)
External Masking Cover Included Adapter (L Side) Included Adapter (R Side) Hose Length (MM)

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7No60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7No60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7No60-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7No60-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9012.7Presence60-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8No240-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8No240-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8No240-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8No240-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 141001 ~ 10021001 ~ 100231.8Presence240-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4No180-NANA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-NANA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-NANA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4No180-NA1006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-NA1006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-NA1006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-NA1006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-NANA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4No180-1006 ~ 1014NA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-1006 ~ 1014NA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-1006 ~ 1014NA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4No180-1006 ~ 10141006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-1006 ~ 10141006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-1006 ~ 10141006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-1006 ~ 10141006 ~ 1014500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML9025.4Presence180-1006 ~ 1014NA500 ~ 10000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8No280-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8No280-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-NA1009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-NANA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8No280-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8No280-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-1009 ~ 10131009 ~ 1013500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 20.51001 ~ 10021001 ~ 100231.8Presence280-1009 ~ 1013NA500 ~ 5000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3No45-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3No45-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3No45-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3No45-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-1006 ~ 10141006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML906.3Presence45-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5No60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5No60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-NA1006 ~ 1014300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-NANA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5No60-1006 ~ 1014NA300 ~ 20000

-

RUBBER HOSE FOR OIL PRESSURE 1 Piece(s) 11 Day(s) 27.51001 / 1005 / 1004 / 1002 / ML45 / ML901001 / 1005 / 1004 / 1002 / ML45 / ML909.5Presence60-1006 ~ 1014NA300 ~ 20000

Loading...

Basic Information

Fluid General Hydraulic Oil / Water / Air / Lubricant Metal Fitting Shape The straight of both sides Inner Tube Material Synthetic Rubber
Operating Temperature Range(°C) -40::100