1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Modular type WL combination standard white series (Part Number)

Modular type WL combination standard white series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boost your system with modularization. Dual element construction provides long life. Note: CAD data of this series is being revised. Please wait till the corrections are done.

[Features]
· Its elasticity and flexibility allows it to be used for piping in even tight spaces.
· TAC duct aluminum can shrink to 1/5 of its length, and TAC duct aluminum 2 can shrink to 1/10 of its length. This allows it to be stored compactly so it does not take up much storage space.
· Can withstand bending multiple times and is resistant to heat (up to 80°C)

Part Number
C1010-[6G,​6N,​6,​8N,​8]-W
C1010-[6G,​6N,​6,​8N,​8]-W-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-C
C1010-[6G,​6N,​6,​8N,​8]-W-C-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CN
C1010-[6G,​6N,​6,​8N,​8]-W-CN-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CNT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-CNT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CNT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-CNT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CNX1
C1010-[6G,​6N,​6,​8N,​8]-W-CNX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-CT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-CT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CX1
C1010-[6G,​6N,​6,​8N,​8]-W-CX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZ
C1010-[6G,​6N,​6,​8N,​8]-W-CZ-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZN
C1010-[6G,​6N,​6,​8N,​8]-W-CZN-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZNT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-CZNT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZNT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-CZNT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZNX1
C1010-[6G,​6N,​6,​8N,​8]-W-CZNX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-CZT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-CZT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-CZX1
C1010-[6G,​6N,​6,​8N,​8]-W-CZX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1
C1010-[6G,​6N,​6,​8N,​8]-W-F1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1N
C1010-[6G,​6N,​6,​8N,​8]-W-F1N-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1NT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-F1NT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1NT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-F1NT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1NX1
C1010-[6G,​6N,​6,​8N,​8]-W-F1NX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1T[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-F1T[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1T[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-F1T[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1X1
C1010-[6G,​6N,​6,​8N,​8]-W-F1X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1Z
C1010-[6G,​6N,​6,​8N,​8]-W-F1Z-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZN
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZN-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZNT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZNT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZNT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZNT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZNX1
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZNX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZX1
C1010-[6G,​6N,​6,​8N,​8]-W-F1ZX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-N
C1010-[6G,​6N,​6,​8N,​8]-W-N-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-NT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-NT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-NT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-NT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-NX1
C1010-[6G,​6N,​6,​8N,​8]-W-NX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-T[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-T[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-T[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-T[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-X1
C1010-[6G,​6N,​6,​8N,​8]-W-X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-Z
C1010-[6G,​6N,​6,​8N,​8]-W-Z-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-ZN
C1010-[6G,​6N,​6,​8N,​8]-W-ZN-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-ZNT[8,​]
C1010-[6G,​6N,​6,​8N,​8]-W-ZNT[8,​]-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-ZNT[8,​]X1
C1010-[6G,​6N,​6,​8N,​8]-W-ZNT[8,​]X1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
C1010-[6G,​6N,​6,​8N,​8]-W-ZNX1
C1010-[6G,​6N,​6,​8N,​8]-W-ZNX1-[G40P,​G41P,​G45P,​G49P,​G50P,​G52P,​G59P]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Filter, Filtration Level Bowl Material Relief Flow Direction Drain Storage Capacity
(cm3)
Drain Discharge Pressure Gauge Filter Drain Type Bowl material details Lubricator Pressure Gauge Attached Configurated lubricator Number Pressure Switch + Joiner Set Pressure Switch + Joint Set Residual Pressure Discharge Valve + Joiner Set Type

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Auto drainWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Polycarbonate-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinReliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefStandard Flow (Left→Right)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockNo (With Pressure Port Plug) / None (Pressure Port Plug not available)-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Nylon-NAL1000-W-NANAWhite

-

F.R.L UNIT 1 Piece(s) 35 Day(s) Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/85μmResinNon-reliefBack Flow(Right→Left)12Manual Drain CockWith Standard Pressure Gauge-Nylon-G40D / G41D / G45D / G49D / G50D / G52D / G59DL1000-W-NANAWhite

Loading...

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Min. Dripping Flow Rate(l/min) 0.03 Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Bowl Guard Presence Oil Capacity(cm3) 85