(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Modular type filter and regulator.
[Features]
· Modular design for each F.R.L device focused on making main dimensions of the devices (width/depth) more compact.
· The elements are constructed from a unique fiber structure that is rough on the surface and becomes finer the further inside it goes.
· Space-saving, recessed type pressure gauge.
· The weight of the hybrid model is reduced by 50% compared to the conventional model by combining material and strength.
[Applications]
· To effectively and economically remove impurities in compressed air.
· Space-saving in piping.
Part Number |
---|
C1020-[6G,6N,6,8N,8]-W |
C1020-[6G,6N,6,8N,8]-W-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-RN |
C1020-[6G,6N,6,8N,8]-W-RN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-RNX1 |
C1020-[6G,6N,6,8N,8]-W-RNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1 |
C1020-[6G,6N,6,8N,8]-W-F1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1RN |
C1020-[6G,6N,6,8N,8]-W-F1RN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1RNX1 |
C1020-[6G,6N,6,8N,8]-W-F1RNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1N |
C1020-[6G,6N,6,8N,8]-W-F1N-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1NRN |
C1020-[6G,6N,6,8N,8]-W-F1NRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1NRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1NRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1NX1 |
C1020-[6G,6N,6,8N,8]-W-F1NX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1X1 |
C1020-[6G,6N,6,8N,8]-W-F1X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1Y |
C1020-[6G,6N,6,8N,8]-W-F1Y-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YRN |
C1020-[6G,6N,6,8N,8]-W-F1YRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1YRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YN |
C1020-[6G,6N,6,8N,8]-W-F1YN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YNRN |
C1020-[6G,6N,6,8N,8]-W-F1YNRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YNRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1YNRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YNX1 |
C1020-[6G,6N,6,8N,8]-W-F1YNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1YX1 |
C1020-[6G,6N,6,8N,8]-W-F1YX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1Z |
C1020-[6G,6N,6,8N,8]-W-F1Z-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZRN |
C1020-[6G,6N,6,8N,8]-W-F1ZRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZN |
C1020-[6G,6N,6,8N,8]-W-F1ZN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZNRN |
C1020-[6G,6N,6,8N,8]-W-F1ZNRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZNRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZNRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZNX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZY |
C1020-[6G,6N,6,8N,8]-W-F1ZY-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYRN |
C1020-[6G,6N,6,8N,8]-W-F1ZYRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZYRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYN |
C1020-[6G,6N,6,8N,8]-W-F1ZYN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYNRN |
C1020-[6G,6N,6,8N,8]-W-F1ZYNRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYNRNX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZYNRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYNX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZYNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-F1ZYX1 |
C1020-[6G,6N,6,8N,8]-W-F1ZYX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-N |
C1020-[6G,6N,6,8N,8]-W-N-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-NRN |
C1020-[6G,6N,6,8N,8]-W-NRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-NRNX1 |
C1020-[6G,6N,6,8N,8]-W-NRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-NX1 |
C1020-[6G,6N,6,8N,8]-W-NX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-X1 |
C1020-[6G,6N,6,8N,8]-W-X1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-Y |
C1020-[6G,6N,6,8N,8]-W-Y-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-YRN |
C1020-[6G,6N,6,8N,8]-W-YRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-YRNX1 |
C1020-[6G,6N,6,8N,8]-W-YRNX1-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-YN |
C1020-[6G,6N,6,8N,8]-W-YN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
C1020-[6G,6N,6,8N,8]-W-YNRN |
C1020-[6G,6N,6,8N,8]-W-YNRN-[G40P,G41P,G45P,G49P,G50P,G52P,G59P,R2] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Filter, Filtration Level | Bowl Material | Relief | Flow Direction | Drain Storage Capacity (cm3) | Drain Discharge | Pressure Gauge | Filter Drain Type | Bowl material details | Pressure Gauge Attached | Configured Regulator Product No. | Pressure Switch + Joiner Set | Residual Pressure Discharge Valve + Joiner Set | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Auto drain | With Standard Pressure Gauge | - | Nylon | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Non-relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 5μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Relief | Back Flow(Right→Left) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | With Standard Pressure Gauge | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | NA | R1000-W | NA | NA | White | ||
- | F.R.L UNIT | 1 Piece(s) | 13 Day(s) | Rc1/8 / Rc1/4 / NPT1/4 / G1/4 / NPT1/8 / G1/8 | 0.3μm | Resin | Non-relief | Standard Flow (Left→Right) | 12 | Manual Drain Cock | No (With Pressure Port Plug) / None (Pressure Port Plug not available) / With Pressure Switch / With Pressure Sensor | - | Polycarbonate | R2 / G40D / G41D / G45D / G49D / G50D / G52D / G59D | R1000-W | NA | NA | White |
Loading...
Regulator Unit Combination | Filter + Regulator | Compressed Air Quality | General Dry Air | Max. Operating Pressure(MPa) | 1 |
---|---|---|---|---|---|
Bowl Guard | Presence |
How can we improve?
How can we improve?