(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard type for oil removal
Part Number |
---|
1219-[2C,2] |
1219-[2C,2]-[M,Z] |
1219-[2C,2]-[M,Z]B |
1219-[2C,2]-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bracket | Plastic Bowl Material Details | Drain Discharge |
---|---|---|---|---|---|---|---|---|---|---|---|
- | F.R.L UNIT | 1 Piece(s) | 27 Day(s) | 1/4 | - | Resin | NA | Polycarbonate | With Tire Valve | ||
- | F.R.L UNIT | 1 Piece(s) | 27 Day(s) | 1/4 | - | Metal | NA | Nylon | With Tire Valve | ||
- | F.R.L UNIT | 1 Piece(s) | 27 Day(s) | 1/4 | - | Metal | Available | Nylon | With Tire Valve | ||
- | F.R.L UNIT | 1 Piece(s) | 27 Day(s) | 1/4 | - | Resin | Available | Polycarbonate | With Tire Valve |
Loading...
Type | Standard | Compressed Air Quality | General Dry Air / Oil Concentration Content Air | Connection Type | Rc |
---|---|---|---|---|---|
Bowl Guard | Presence | Operating Pressure Range(MPa) | ::1.0 | Size | Miniature |
How can we improve?
How can we improve?