1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separate Type Heavy Duty Air Filter (Part Number)

F.R.L UNIT

Separate Type Heavy Duty Air Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,043.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard type, powerful to remove a large amount of drain

 
Part Number
1326-16C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,043.04

F.R.L UNIT 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
Connection Type Rc Bowl Material Resin Bowl Guard Presence
Operating Pressure Range(MPa) ::1.0 Plastic Bowl Material Details Polycarbonate

Please check the type/dimensions/specifications of the part 1326-16C in the Separate Type Heavy Duty Air Filter series.