(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
HJL-32CS |
HJL-32CS-[D,H,R] |
HJL-32CS-[T2H,T2V,T3H,T3V] |
HJL-32CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HJL-32CS-[T2H,T2V,T3H,T3V][3,5] |
HJL-32CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HJL-40CS |
HJL-40CS-[D,H,R] |
HJL-40CS-[T2H,T2V,T3H,T3V] |
HJL-40CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HJL-40CS-[T2H,T2V,T3H,T3V][3,5] |
HJL-40CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HJL-50CS |
HJL-50CS-[D,H,R] |
HJL-50CS-[T2H,T2V,T3H,T3V] |
HJL-50CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HJL-50CS-[T2H,T2V,T3H,T3V][3,5] |
HJL-50CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HJL-63CS |
HJL-63CS-[D,H,R] |
HJL-63CS-[T2H,T2V,T3H,T3V] |
HJL-63CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HJL-63CS-[T2H,T2V,T3H,T3V][3,5] |
HJL-63CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Lead Wire Length | Number of Switches | Switch |
---|---|---|---|---|---|---|---|---|---|
- | HAND | 1 Piece(s) | 24 Day(s) | 32CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 32CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 32CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 32CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 32CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 32CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 40CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 40CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 40CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 40CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 40CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 40CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 50CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 50CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 50CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 50CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 50CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 50CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 63CS | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 63CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 63CS | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 63CS | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 63CS | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | 63CS | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V |
Loading...
Type | Main Body | Gripping Methods | Inserted Swing Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Finger Opening Angle A1(deg) | 28 | Finger Closing Angle A2(deg) | -3 |
Environment, Applications | Standard | Additional Functions | No | Stroke Adjustment Mechanism | No |
Operating Pressure Range(MPa) | 0.3::0.7 |
How can we improve?
How can we improve?