(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smooth operation with bearing mechanism. High-accuracy bearings are achieved by cross roller guides.
[Features]
· A cross roller bearing mechanism is used for the slide part. Smooth movement with high-accuracy is achieved.
· The slide part is overlapped and a long holding mechanism allows it to be compact and withstand large moment loads.
· Prevents mist and dust invasion and improves environmental resistance by attaching a rubber cover to the slide part.
· Can mount non-contact switches at 2 locations.
[Applications]
· For handling.
Part Number |
---|
HKP-32CS |
HKP-32CS-[D,H,R] |
HKP-32CS-[T2H,T2V,T3H,T3V] |
HKP-32CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-32CS-[T2H,T2V,T3H,T3V][3,5] |
HKP-32CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-32CS-[C,O] |
HKP-32CS-[C,O]-[D,H,R] |
HKP-32CS-[C,O]-[T2H,T2V,T3H,T3V] |
HKP-32CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-32CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HKP-32CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-32CS-[C,O]G |
HKP-32CS-[C,O]G-[D,H,R] |
HKP-32CS-[C,O]G-[T2H,T2V,T3H,T3V] |
HKP-32CS-[C,O]G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-32CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5] |
HKP-32CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-32CS-G |
HKP-32CS-G-[D,H,R] |
HKP-32CS-G-[T2H,T2V,T3H,T3V] |
HKP-32CS-G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-32CS-G-[T2H,T2V,T3H,T3V][3,5] |
HKP-32CS-G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-40CS |
HKP-40CS-[D,H,R] |
HKP-40CS-[T2H,T2V,T3H,T3V] |
HKP-40CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-40CS-[T2H,T2V,T3H,T3V][3,5] |
HKP-40CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-40CS-[C,O] |
HKP-40CS-[C,O]-[D,H,R] |
HKP-40CS-[C,O]-[T2H,T2V,T3H,T3V] |
HKP-40CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-40CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HKP-40CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-40CS-[C,O]G |
HKP-40CS-[C,O]G-[D,H,R] |
HKP-40CS-[C,O]G-[T2H,T2V,T3H,T3V] |
HKP-40CS-[C,O]G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-40CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5] |
HKP-40CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-40CS-G |
HKP-40CS-G-[D,H,R] |
HKP-40CS-G-[T2H,T2V,T3H,T3V] |
HKP-40CS-G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-40CS-G-[T2H,T2V,T3H,T3V][3,5] |
HKP-40CS-G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-50CS |
HKP-50CS-[D,H,R] |
HKP-50CS-[T2H,T2V,T3H,T3V] |
HKP-50CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-50CS-[T2H,T2V,T3H,T3V][3,5] |
HKP-50CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-50CS-[C,O] |
HKP-50CS-[C,O]-[D,H,R] |
HKP-50CS-[C,O]-[T2H,T2V,T3H,T3V] |
HKP-50CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-50CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HKP-50CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-50CS-[C,O]G |
HKP-50CS-[C,O]G-[D,H,R] |
HKP-50CS-[C,O]G-[T2H,T2V,T3H,T3V] |
HKP-50CS-[C,O]G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-50CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5] |
HKP-50CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-50CS-G |
HKP-50CS-G-[D,H,R] |
HKP-50CS-G-[T2H,T2V,T3H,T3V] |
HKP-50CS-G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-50CS-G-[T2H,T2V,T3H,T3V][3,5] |
HKP-50CS-G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-63CS |
HKP-63CS-[D,H,R] |
HKP-63CS-[T2H,T2V,T3H,T3V] |
HKP-63CS-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-63CS-[T2H,T2V,T3H,T3V][3,5] |
HKP-63CS-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-63CS-[C,O] |
HKP-63CS-[C,O]-[D,H,R] |
HKP-63CS-[C,O]-[T2H,T2V,T3H,T3V] |
HKP-63CS-[C,O]-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-63CS-[C,O]-[T2H,T2V,T3H,T3V][3,5] |
HKP-63CS-[C,O]-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
HKP-63CS-[C,O]G |
HKP-63CS-[C,O]G-[D,H,R] |
HKP-63CS-[C,O]G-[T2H,T2V,T3H,T3V] |
HKP-63CS-[C,O]G-[T2H,T2V,T3H,T3V]-[D,H,R] |
HKP-63CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5] |
HKP-63CS-[C,O]G-[T2H,T2V,T3H,T3V][3,5]-[D,H,R] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Method | Open Dimension L1 (mm) | Closed Dimension L2 (mm) | Operating Pressure Range (MPa) | Size | Cover | Lead Wire Length | Number of Switches | Switch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 42 | 18 | Double Acting 0.1 Single Acting 0.3~0.7 | 32CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 52 | 22 | Double Acting 0.1 Single Acting 0.3~0.7 | 40CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 62 | 26 | Double Acting 0.1 Single Acting 0.3~0.7 | 50CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Double Acting | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | NA | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | Nitrile Rubber Cover | 1m | NA | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | NA | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | Nitrile Rubber Cover | 1m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | Nitrile Rubber Cover | 1m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | Nitrile Rubber Cover | 3 m / 5 m | NA | T2H / T2V / T3H / T3V | ||
- | HAND | 1 Piece(s) | 24 Day(s) | Single Acting Type (Normally Open) / Single Acting Type (Normally Close) | 68 | 28 | Double Acting 0.1 Single Acting 0.3~0.7 | 63CS | Nitrile Rubber Cover | 3 m / 5 m | With Closed Side x1 / With Open Side x1 / 2 pieces included | T2H / T2V / T3H / T3V |
Loading...
Type | Main Body | Gripping Methods | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Additional Functions | No | Stroke Adjustment Mechanism | No |
How can we improve?
How can we improve?