(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
JIS N5 high-precision grade ground spur gear. Excellent wear resistance and high-strength of teeth, due to induction hardening. Made from SCM435, 440.[Additional processing possible]· As only tooth part is hardened, additional work avoiding teeth section such as keyway slotting, tap, hole diameter changes etc. can be carried out.
· A reference surface when carrying out additional work milling hole, tooth part outer circumference, or both side surfaces.
Part Number |
---|
SG2S15B-2012 |
SG2S16L-2015 |
SG2S32B-2020 |
SG2S40B-2020 |
SG2S50B-2020 |
SG2S60B-2025 |
SG2S80B-2025 |
SG2S90B-2025 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Shaft Bore Tolerance | Shaft Bore Config. | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,573.52 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 12 | Shape B | 15 | H7 | Round hole | B1 | ||
฿ 1,799.12 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 15 | Groove | 16 | - | - | L1 | ||
฿ 2,837.56 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 20 | Shape B | 32 | H7 | Round hole | B1 | ||
฿ 3,344.73 | SPUR GEARS | 1 Piece(s) | 70 Day(s) | 10 | 20 | Shape B | 40 | H7 | Round hole | B1 | ||
฿ 4,240.26 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 20 | Shape B | 50 | H7 | Round hole | B1 | ||
฿ 5,314.89 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 25 | Shape B | 60 | H7 | Round hole | B1 | ||
฿ 7,523.86 | SPUR GEARS | 1 Piece(s) | 5 Day(s) | 10 | 25 | Shape B | 80 | H7 | Round hole | B1 | ||
฿ 8,628.64 | SPUR GEARS | 1 Piece(s) | 6 Day(s) | 10 | 25 | Shape B | 90 | H7 | Round hole | B1 |
Loading...
Module | 2 | Tooth Width B(mm) | 20 | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | High frequency | Ground Tooth | Presence |
Bearing | No | Backlash | Presence | Accuracy(Old JIS) | Class 5 Equivalent |
Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole lathed finish | Pilot Hole Product, Completed Product | Pilot Hole Product |
Material (Details) | SCM415/SCM440 |
How can we improve?
How can we improve?