1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Backlash Gear m2 (Part Number)

Control Backlash Gear m2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,690.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ground tooth type backlash adjustment gear with induction hardened teeth. As finished to high precision, backlash can be adjusted to be smaller. Mating gear is a KG gear spur gear.

Part Number
ASG2S30B-2015
ASG2S40B-2020
ASG2S50B-2020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)

฿ 9,690.01

KYO SPUR GEARS 1 Piece(s) 5 Day(s) 101530

฿ 11,570.31

KYO SPUR GEARS 1 Piece(s) 5 Day(s) 102040

฿ 13,093.00

KYO SPUR GEARS 1 Piece(s) 6 Day(s) 102050

Loading...

  1. 1

Basic Information

Gear Shape Shape B Module 2 Tooth Width B(mm) 20
Material Steel Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Shaft Bore Tolerance H7 Shaft Bore Config. Round hole Shaft Hole Specifications Standard shaft hole product
Shaft hole finished Round hole lathed finish Pilot Hole Product, Completed Product Pilot Hole Product Material (Details) SCM415/SCM440