(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Modules 1.0, 1.25, 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, Rack gears made of S45C with a pressure angle of 20° (parallel gears).
[Features]
· Dimensions can be selected from square and rectangular.
· Mounting hole type, and both end surface processed types are also available. Products with [M] at the end have mounting holes on the side.
· Overall length is from 300 mm to 1,600 mm.
· Overall lengths of the rack, with both ends processed ranges from 0.06 to 0.5 mm less the theoretical values.
· The standard dimensional tolerances are finished in h11 to h12 class for both tooth width and height because of the drawn material.
[Applications]
· Equipment power transmission, drive and conveyance parts.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module (M) / Circular Pitch (P) | Length L (mm) | Number of Teeth (teeth) | Length (nominal) | Tooth Width B (mm) | End Finish Machining | Rack Height H (mm) | Mounting Hole | The number of holes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 658.21 | MODULE SIZE RACKS | 1 Piece(s) | Same day | 10 | 1 | 303~306 | 94 | 300 | 10 | No | 10 | NA | NA | ||
฿ 1,072.36 | MODULE SIZE RACKS | 1 Piece(s) | 3 Day(s) | 10 | 1 | 505~508 | 158 | 500 | 10 | No | 10 | NA | NA | ||
฿ 2,666.40 | MODULE SIZE RACKS | 1 Piece(s) | 3 Day(s) | 10 | 1 | 1021.0 | 325 | 1000 | 10 | Presence | 15 | NA | NA | ||
฿ 901.10 | LAC GEAR | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 303~306 | 62 | 300 | 16 | No | 16 | NA | NA | ||
฿ 1,275.66 | RACK GEAR | 1 Piece(s) | 3 Day(s) | 10 | 1.5 | 505~508 | 105 | 500 | 12 | No | 16 | NA | NA | ||
฿ 1,262.65 ฿ 741.81 | RACK GEAR | 1 Piece(s) | Same day | 10 | 1.5 | 503~506 | 105 | 500 | 16 | No | 16 | NA | NA | ||
฿ 1,478.80 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 503~506 | 105 | 500 | 16 | No | 20 | NA | NA | ||
฿ 2,553.18 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 1008.5 | 214 | 1000 | 16 | Presence | 16 | NA | NA | ||
฿ 4,388.01 | RACK GEAR | 1 Piece(s) | Same day | 10 | 1.5 | 1602.2 | 340 | 1600 | 16 | Presence | 20 | NA | NA | ||
฿ 1,291.03 | LAC GEAR | 1 Piece(s) | 3 Day(s) | 10 | 2 | 303~306 | 46 | 300 | 20 | No | 20 | NA | NA | ||
฿ 1,809.17 ฿ 937.51 | RACK GEAR | 1 Piece(s) | Same day | 10 | 2 | 301.59 | 48 | 300 | 20 | Presence | 20 | Drilled Hole 6.6 Counterbore Diameter 11 Counterbore Depth 6.5 | 3 | ||
฿ 1,834.13 | LAC GEAR | 1 Piece(s) | 3 Day(s) | 10 | 2 | 503~506 | 78 | 500 | 20 | No | 20 | NA | NA | ||
฿ 2,000.79 ฿ 1,317.32 | RACK GEAR | 1 Piece(s) | Same day | 10 | 2 | 503~506 | 78 | 500 | 20 | No | 25 | NA | NA | ||
฿ 3,207.92 | RACK GEAR | 1 Piece(s) | 5 Day(s) | 10 | 2 | 1005.3 | 160 | 1000 | 14 | Presence | 20 | NA | NA | ||
฿ 3,421.91 ฿ 1,849.54 | RACK GEAR | 1 Piece(s) | Same day | 10 | 2 | 1005.31 | 160 | 1000 | 14 | Presence | 20 | Drilled Hole 6.6 Counterbore Diameter 11 Counterbore Depth 6.5 | 6 | ||
฿ 3,727.33 | LAC GEAR | 1 Piece(s) | 3 Day(s) | 10 | 2 | 1005.3 | 160 | 1000 | 20 | Presence | 20 | NA | NA | ||
฿ 3,973.80 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 2 | 1005.3 | 160 | 1000 | 20 | Presence | 25 | NA | NA | ||
฿ 6,139.31 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 2 | 1602.2 | 255 | 1600 | 20 | Presence | 25 | NA | NA | ||
฿ 1,574.32 | LAC GEAR | 1 Piece(s) | 86 Day(s) | 10 | 2.5 | 303~306 | 36 | 300 | 25 | No | 25 | NA | NA | ||
฿ 2,508.32 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 503~506 | 62 | 500 | 25 | No | 25 | NA | NA | ||
฿ 4,401.85 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 1005.3 | 128 | 1000 | 18 | Presence | 25 | NA | NA | ||
฿ 4,420.22 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 1005.3 | 128 | 1000 | 25 | Presence | 25 | NA | NA | ||
฿ 2,089.33 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 3 | 303~306 | 30 | 300 | 30 | No | 30 | NA | NA | ||
฿ 3,295.20 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 3 | 503~506 | 52 | 500 | 30 | No | 30 | NA | NA | ||
฿ 5,994.01 | LAC GEAR | 1 Piece(s) | 65 Day(s) | 10 | 3 | 1008.5 | 107 | 1000 | 22 | Presence | 30 | NA | NA | ||
฿ 6,445.15 | LAC GEAR | 1 Piece(s) | 5 Day(s) | 10 | 3 | 1008.5 | 107 | 1000 | 30 | Presence | 30 | NA | NA |
Loading...
Shape | Rack(rectangular) | Tooth Type | Standard | Material | Steel |
---|---|---|---|---|---|
Surface Treatment | No | Heat Treatment | No | Ground Tooth | No |
Material Symbol | S45C |
How can we improve?
How can we improve?