(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc.
Shaft Bore Dia., Shaft Dia. d(Ø) | 10 | Gear Shape | Shape B | Number of Teeth(Teeth) | 40 |
---|---|---|---|---|---|
Module | 1.25 | Tooth Width B(mm) | 8 | Material | Steel |
Surface Treatment | No | Heat Treatment | No | Ground Tooth | No |
Bearing | No | Backlash | Presence | Shaft Bore Tolerance | H7 |
Accuracy(Old JIS) | Class 8 Equivalent | Shaft Bore Config. | Round hole | Shaft Hole Specifications | Standard shaft hole product |
Shaft hole finished | Round Hole | Pilot Hole Product, Completed Product | Pilot Hole Product | Material (Details) | S45C |
Shape (details) | B1 |
Please check the type/dimensions/specifications of the part S1.25S40B-0810F in the Spur Gear m1.25 S45C Type series.
How can we improve?
How can we improve?