1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spur Gear m0.8 C3604 Type (Part Number)

Spur Gear m0.8 C3604 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Module 0.8 small module brass spur gear. Already tapped, so can be installed immediately.

Part Number
S80B14K+0704
S80B15K+0704
S80B16B+0504
S80B18B+0504
S80B20B+0504
S80B20B+0704
S80B24B+0505
S80B24B+0705
S80B25B+0505
S80B25B+0705
S80B28B+0505
S80B28B+0705
S80B30B+0505
S80B30B+0705
S80B32B+0505
S80B36B+0506
S80B40B+0506
S80B45B+0506
S80B48B+0506
S80B50B+0506
S80B56B+0506
S80B60B+0506
S80B64B+0506
S80B70B+0508
S80B72B+0508
S80B80B+0508
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)

฿ 209.75

SPUR GEARS MODULE 0.8 1 Piece(s) 4 Day(s) 104K-Shaped147

฿ 237.05

SPUR GEARS MODULE 0.8 1 Piece(s) 6 Day(s) 104K-Shaped157

฿ 191.94

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 104Shape B165

฿ 189.85

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 104Shape B185

฿ 221.28

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 104Shape B205

฿ 230.73

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 104Shape B207

฿ 241.19

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 105Shape B245

฿ 261.85

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 105Shape B247

฿ 258.83

SPUR GEARS MODULE 0.8 1 Piece(s) 6 Day(s) 105Shape B255

฿ 247.77

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 105Shape B257

฿ 284.91

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 105Shape B285

฿ 292.28

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 105Shape B287

฿ 299.88

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 105Shape B305

฿ 321.01

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 105Shape B307

฿ 338.46

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 105Shape B325

฿ 343.65

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 106Shape B365

฿ 414.56

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 106Shape B405

฿ 482.27

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 106Shape B455

฿ 552.85

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 106Shape B485

฿ 554.53

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 106Shape B505

฿ 752.23

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 106Shape B565

฿ 810.68

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 106Shape B605

฿ 938.20

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 106Shape B645

฿ 1,027.74

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 108Shape B705

฿ 1,147.62

SPUR GEARS MODULE 0.8 1 Piece(s) 5 Day(s) 108Shape B725

฿ 1,252.70

SPUR GEARS MODULE 0.8 1 Piece(s) 3 Day(s) 108Shape B805

Loading...

  1. 1

Basic Information

Module 0.8 Material Brass Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Shaft Bore Tolerance H8 Accuracy(Old JIS) Class 9 Equivalent
Shaft Bore Config. Round hole+tap Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole+tap hole
Pilot Hole Product, Completed Product Finished product Material (Details) C3604/C3713