(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Module: 0.75; Pressure angle: 20° (full depth tooth). Material used is S45C carbon steel for machine structural purposes.
· Gear accuracy grade is JIS B 1702-1 (ISO) Grade 8.
· Shape K: Rod; Shape B: With single hub.
· [+] comes with thread hole machining. Set screw is attached.
· A product that is directly mountable and tapped is also available.
[Applications]
· Equipment power transmission, drive and conveyance parts.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Accuracy (Old JIS) | Shaft Bore Config. | Shaft hole finished | Pilot Hole Product, Completed Product | Shape (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 213.71 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | - | K-Shaped | 10 | 8 | Class 8~9 Equivalent | - | Round hole lathed finish | Pilot Hole Product | K1 | ||
฿ 240.24 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | - | K-Shaped | 12 | 8 | Class 8~9 Equivalent | - | Round hole lathed finish | Pilot Hole Product | K1 | ||
฿ 243.86 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 14 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | K2 | ||
฿ 248.41 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | K-Shaped | 15 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | K2 | ||
฿ 230.59 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | Same day | 10 | 5 | Shape B | 16 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 233.60 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 5 | Shape B | 18 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 240.24 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 20 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 263.75 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 24 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 290.29 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 28 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 303.55 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 30 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 333.10 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 32 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 353.01 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 35 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 356.63 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 36 | 8 | Class 8~9 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 389.79 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 40 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 436.23 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 45 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 456.13 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 48 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 478.13 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 50 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 482.66 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 56 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 509.20 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 60 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 571.91 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 64 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 628.61 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 6 | Shape B | 70 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 671.41 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 3 Day(s) | 10 | 6 | Shape B | 72 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 711.21 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 80 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 816.53 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 90 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 979.27 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 100 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 | ||
฿ 1,182.20 | SPUR GEARS MODULE 0.75 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Shape B | 120 | 6 | Class 8 Equivalent | Round hole+tap | Round hole+tap hole | Finished product | B1 |
Loading...
Module | 0.75 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H8 | Shaft Hole Specifications | Standard shaft hole product |
Material (Details) | S45C |
How can we improve?
How can we improve?