1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Quick-Connect Fitting, Standard Type, 90° Elbow (F8-02ML)

TAIYO AIR FITTING AND TUBE

Quick-Connect Fitting, Standard Type, 90° Elbow (F8-02ML)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Small quick connect fitting. Sealing tape not required.
[Features]
· No tools required for installation and removal tubes.
· The new lock ring enables smooth and more secure piping work.
· The sealed (fluoropolymer resin coating) threaded part helps reduce the cost by eliminating the need of sealing tape charges and reduced number of processes.
· The product uses flame-retardant PBT resin (polybutylene terephthalate) for the plastic part to prevent the spread of fire around the fittings, even in an environment where welding sparks such as spatter fall.
· The brass metal part is nickel plated to improve corrosion-resistance and appearance.
· Uses a new shaped ring sealing that reduces the operating force of the tube and maintains high satisfaction.

 
Part Number
F8-02ML SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1

฿ 169.18

฿ 101.61

TAIYO AIR FITTING AND TUBE 10 Piece(s) Same day 8R1/4

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Standard (PBT) Thread Material Standard (Brass) Seal Material Standard (NBR)
Screw Mounting, Direction Elbow Elbows 90° Elbow Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part F8-02ML in the Quick-Connect Fitting, Standard Type, 90° Elbow series.

Products with similar specification

Part Number
F10-03ML
F12-03ML
F4-01ML
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1

฿ 244.48

10 Piece(s) Same day 10R3/8

฿ 282.63

10 Piece(s) Same day 12R3/8

฿ 140.06

10 Piece(s) Same day 4R1/8