(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A chain with an attachment mounted to a roller chain.
· Dimensions are compliant with JIS specifications.
· Used for small high-accuracy conveyors.
Part Number |
---|
40-2LA1-22リンク |
40-2LA1-56リンク |
40-A1JL |
50-A1JL |
60-A1JL |
80-A1JL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Chain No. | Allowable Tension(Range Selection) (kN) | Attachment Organizing | Number of Links | Only joining link | Allowable Tension |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,237.54 ฿ 1,217.22 | A ROLLER CHAIN(*****A1) | 1 Piece(s) | Same day | 40 | 2.71~5.00 | 2L | 22 | - | 2.75 | ||
฿ 2,237.54 ฿ 1,217.22 | A ROLLER CHAIN(*****A1) | 1 Piece(s) | Same day | 40 | 2.71~5.00 | 2L | 56 | - | 2.75 | ||
฿ 57.25 | A ROLLER CHAIN(*****A1) | 1 Piece(s) | 10 Day(s) | 40 | 2.71~5.00 | - | - | JL (Joint Link) | 2.75 | ||
฿ 91.87 | A ROLLER CHAIN(*****A1) | 1 Piece(s) | 10 Day(s) | 50 | 2.71~5.00 | - | - | JL (Joint Link) | 4.41 | ||
฿ 104.01 | A ROLLER CHAIN(*****A1) | 1 Piece(s) | 10 Day(s) | 60 | 5.01~10.00 | - | - | JL (Joint Link) | 6.28 | ||
฿ 122.15 | A ROLLER CHAIN(*****A1) | 1 Piece(s) | 10 Day(s) | 80 | 10.01~ | - | - | JL (Joint Link) | 10.69 |
Loading...
Material | Steel | Type | Chain Body | Attachment TYPE | A1 |
---|
How can we improve?
How can we improve?