(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Module 0.3 small module miniature spur gear. Already tapped, so can be installed immediately.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 165.37 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | K-Shaped | 14 | 4 | ||
฿ 188.29 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | K-Shaped | 15 | 4 | ||
฿ 181.63 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | K-Shaped | 16 | 4 | ||
฿ 190.67 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | K-Shaped | 18 | 4 | ||
฿ 178.56 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | Shape B | 20 | 3.2 | ||
฿ 157.57 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | Shape B | 24 | 3.2 | ||
฿ 168.35 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | Shape B | 25 | 3.2 | ||
฿ 175.08 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | Shape B | 28 | 3.2 | ||
฿ 181.87 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | Shape B | 30 | 3.2 | ||
฿ 175.35 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 2 | Shape B | 32 | 2 | ||
฿ 195.22 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 2 | Shape B | 35 | 2 | ||
฿ 201.94 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 36 | 2 | ||
฿ 211.49 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 40 | 2 | ||
฿ 208.96 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 3 | Shape B | 45 | 2 | ||
฿ 227.28 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 48 | 2 | ||
฿ 227.76 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 50 | 2 | ||
฿ 235.77 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 3 | Shape B | 56 | 2 | ||
฿ 262.17 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 60 | 2 | ||
฿ 259.87 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 64 | 2 | ||
฿ 294.66 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 70 | 2 | ||
฿ 302.67 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 3 | Shape B | 72 | 2 | ||
฿ 330.90 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 75 | 2 | ||
฿ 351.70 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 80 | 2 | ||
฿ 360.54 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 90 | 2 | ||
฿ 386.26 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 5 Day(s) | 10 | 3 | Shape B | 96 | 2 | ||
฿ 407.23 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 100 | 2 | ||
฿ 456.75 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 108 | 2 | ||
฿ 539.15 | SPUR GEARS MODULE 0.3 | 1 Piece(s) | 3 Day(s) | 10 | 3 | Shape B | 120 | 2 |
Loading...
Module | 0.3 | Material | Brass | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Shaft Bore Tolerance | H8 | Accuracy(Old JIS) | Class 9 Equivalent |
Shaft Bore Config. | Round hole+tap | Shaft Hole Specifications | Standard shaft hole product | Shaft hole finished | Round hole+tap hole |
Pilot Hole Product, Completed Product | Finished product | Material (Details) | C3604/C3713 |
How can we improve?
How can we improve?