1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Series, B/BP Type (Part Number)

S Series, B/BP Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,365.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Quiet: Smooth and quiet operation due to sliding transmission compared to hypoid gear and helical gear.
· Orthogonal axis: Facilitates space-saving design.
· Reduction ratio: High reduction ratio (10 to 60) in one step.
· Axis arrangement - Input axis: Single shaft and double shafts (optional) are available for all models. Output axis: Single shaft and double shafts (optional) are available for all models.
· B-type (lower worm type): The worm screw is always immersed in lubricant oil and has good lubrication conditions, making it particularly suitable for low-speed and high load operations.
· The position of the output shaft is high, and equipment, such as pulleys and sprockets, with a large radius can be easily connected to the output shaft.

Part Number
B50L10
B50L15
B50L20
B50L25
B50L30
B50L40
B50L50
B50L60
B50R10
B50R15
B50R20
B50R25
B50R30
B50R40
B50R50
B50R60
B60L10
B60L15
B60L20
B60L25
B60L30
B60L40
B60L50
B60L60
B60R10
B60R15
B60R20
B60R25
B60R30
B60R40
B60R50
B60R60
B70L10
B70L15
B70L20
B70L25
B70L30
B70L40
B70L50
B70L60
B70R10
B70R15
B70R20
B70R25
B70R30
B70R40
B70R50
B70R60
B80L10
B80L15
B80L20
B80L25
B80L30
B80L40
B80L50
B80L60
B80R10
B80R15
B80R20
B80R25
B80R30
B80R40
B80R50
B80R60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSReduction Ratio Axis Dia.
(φ)
Output Shaft Placement Model # (gear center distance)

฿ 11,188.45

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101017Left Side50

฿ 11,188.45

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101517Left Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102017Left Side50

฿ 11,202.74

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102517Left Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103017Left Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104017Left Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105017Left Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106017Left Side50

฿ 11,188.45

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101017Right Side50

฿ 11,188.45

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101517Right Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102017Right Side50

฿ 11,188.45

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102517Right Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103017Right Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104017Right Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105017Right Side50

฿ 10,365.28

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106017Right Side50

฿ 13,760.11

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101022Left Side60

฿ 13,760.11

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101522Left Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102022Left Side60

฿ 13,760.11

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102522Left Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103022Left Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104022Left Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105022Left Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106022Left Side60

฿ 13,760.11

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101022Right Side60

฿ 13,760.11

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101522Right Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102022Right Side60

฿ 13,760.11

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102522Right Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103022Right Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104022Right Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105022Right Side60

฿ 12,897.75

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106022Right Side60

฿ 19,109.70

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101028Left Side70

฿ 19,109.70

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101528Left Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102028Left Side70

฿ 19,109.70

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102528Left Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103028Left Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104028Left Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105028Left Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106028Left Side70

฿ 19,109.70

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101028Right Side70

฿ 19,109.70

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101528Right Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102028Right Side70

฿ 19,109.70

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102528Right Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103028Right Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104028Right Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105028Right Side70

฿ 17,620.17

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106028Right Side70

฿ 23,782.64

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101032Left Side80

฿ 23,782.64

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101532Left Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102032Left Side80

฿ 23,782.64

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102532Left Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103032Left Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104032Left Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105032Left Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106032Left Side80

฿ 23,782.64

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101032Right Side80

฿ 23,782.64

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 101532Right Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102032Right Side80

฿ 23,782.64

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 102532Right Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 103032Right Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 104032Right Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 105032Right Side80

฿ 21,548.35

MAS WORM GEAR SPEED REDUSER SB 1 Piece(s) 28 Day(s) 106032Right Side80

Loading...

  1. 1

Basic Information

Mounting Class With Leg Type Worm Gear With or Without Motors No
Output Shaft Type Solid Axial direction Direct axis