(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A mold-temperature-control fitting of straight-type with quick connect fitting.
[Features]
· A quick connect fitting for mold cooling.
· No protrusion remains on the mold when the plug is removed.
· Brass is used for the metal parts and HNBR for the seal.
· Heat-transfer oil, water (pure water) and air can be used as fluids.
· The fitting part and the thread section can be separated.
● List of Pisco quick connect fitting selection guide PDF (catalog)
Part Number |
---|
AKC08-601 |
AKC08-801 |
AKC08-802 |
AKC10-1001 |
AKC10-1002 |
AKC10-1003 |
AKC10-1004 |
AKC10-1202 |
AKC10-1204 |
AKC10-801 |
AKC10-802 |
AKC10-803 |
AKC10-804 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | Nominal of Thread 1 |
---|---|---|---|---|---|---|---|---|---|
฿ 363.90 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 6 | 1/8 | |||
฿ 379.88 | FITTING | 1 Piece(s) | Same day | 10 | 8 | 1/8 | |||
฿ 380.15 ฿ 282.79 | FITTING | 1 Piece(s) | Same day | 10 | 8 | 1/4 | |||
฿ 418.04 | FITTING | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 10 | 1/8 | ||
฿ 424.82 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 10 | 1/4 | |||
฿ 431.76 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 10 | 3/8 | |||
฿ 475.82 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | 10 | 1/2 | |||
฿ 507.01 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 12 | 1/4 | |||
฿ 565.10 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | 12 | 1/2 | |||
฿ 401.61 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 8 | 1/8 | |||
฿ 408.23 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 8 | 1/4 | |||
฿ 415.93 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | 8 | 3/8 | |||
฿ 458.79 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | 8 | 1/2 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Brass | Application | Control the mold temperature | Screw Mounting, Direction | Straight |
Operating Temperature(°C) | 0::120 | Connection Screw Type 1 | R |
How can we improve?
How can we improve?