1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Mold Cooling Mold Temperature Control Joints Stop Valve Built-in Type One-Touch Fitting Elbow

Mold Cooling Mold Temperature Control Joints Stop Valve Built-in Type One-Touch Fitting Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 877.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

One-touch fittings for mold cooling. No protrusions remain on the die after the plug is removed.

[Features]
• One-touch fittings for mold cooling.
• The usable fluid includes 3 types: heating medium oil, (fresh) water and air.
· No protrusions remain on the die after the plug is removed.
· Built-in type stop valve prevents warm water outflow when the plug is attached or removed.

Part Number
ASL10-1001
ASL10-1002
ASL10-1003
ASL10-1201
ASL10-1202
ASL10-1203
ASL10-601
ASL10-602
ASL10-603
ASL10-801
ASL10-802
ASL10-803
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
Nominal of Thread 1

฿ 984.68

FITTING 1 Piece(s) 10 Day(s) 10101/8

฿ 991.32

FITTING 1 Piece(s) 10 Day(s) 10101/4

฿ 998.71

FITTING 1 Piece(s) 10 Day(s) 10103/8

฿ 1,040.04

FITTING 1 Piece(s) 10 Day(s) 10121/8

฿ 1,047.28

FITTING 1 Piece(s) 10 Day(s) 10121/4

฿ 1,055.43

FITTING 1 Piece(s) 10 Day(s) 10123/8

฿ 877.92

FITTING 1 Piece(s) 10 Day(s) 1061/8

฿ 884.71

FITTING 1 Piece(s) 10 Day(s) 1061/4

฿ 892.11

FITTING 1 Piece(s) 10 Day(s) 1063/8

฿ 930.40

FITTING 1 Piece(s) 10 Day(s) 1081/8

฿ 937.49

FITTING 1 Piece(s) 10 Day(s) 1081/4

฿ 945.02

FITTING 1 Piece(s) 10 Day(s) 1083/8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Application Control the mold temperature Screw Mounting, Direction Elbow
Elbows Male Elbows Operating Temperature(°C) 0::120 Connection Screw Type 1 R