1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

for Fixture Cooling Fixture Temperature Adjustment Fitting Straight with Fitting for Hoses with A Stop Valve Built-in

for Fixture Cooling Fixture Temperature Adjustment Fitting Straight with Fitting for Hoses with A Stop Valve Built-in
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 604.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

One-touch fitting for mold cooling. No projections remain on the die after the plug is removed.

[Features]
· One-touch fitting for mold cooling.
· Working fluids include 3 types: thermal oil, (fresh) water and air.
· No protrusion on the mold remains after the plug is removed.
· Stop valve built-in type prevents warm water outflow when the plug is attached or removed.

Part Number
ASC10-ID06BP
ASC10-ID09BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice Dia
(mm)

฿ 604.56

FITTING 1 Piece(s) 10 Day(s) 104.5

฿ 621.90

FITTING 1 Piece(s) 10 Day(s) 106

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Application Control the mold temperature / Heat Resistant Screw Mounting, Direction Straight
Operating Temperature(°C) 0::120 Applicable Tube O.D.1(φ) 6.3