1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Corrosion-Resistant SUS303 Equivalent Fitting Different Diameters Triple

Corrosion-Resistant SUS303 Equivalent Fitting Different Diameters Triple
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,018.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No copper-based metals are used. Also ideal for low-concentration ozone measures.

[Features]
· Perfect for use in a corrosive atmosphere if additional strength is required.
· The metal body uses special stainless steel with equivalent corrosion resistance to SUS303 (Cr19–21%, Mo1.5–2.5% stainless steel).
· No copper based metal is used.
· HNBR has been utilized in the rubber sealing material as part of efforts to reduce ozone concentrations.

Part Number
SPKG6-4
SPKG8-4
SPKG8-6
SPKG10-6
SPKG10-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 1,018.64

FITTING 1 Piece(s) 9 Day(s) 64

฿ 1,094.47

FITTING 1 Piece(s) 9 Day(s) 84

฿ 1,170.30

FITTING 1 Piece(s) 9 Day(s) 86

฿ 1,307.35

FITTING 10 Piece(s) 10 Day(s) 106

฿ 1,383.04

FITTING 1 Piece(s) 9 Day(s) 108

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air
Application Standard/Mini Union, Unequal Dia. Different Diameter Triple Operating Temperature(°C) 0::60