1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Branch Tee

for Corrosion Resistance Corrosion Resistant SUS303 Equivalent Fitting Branch Tee
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 617.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No copper-based metal used. Also optimal for ozone reduction measures.

[Features]
· Perfect when additional strength is required and for use in a corrosive atmosphere.
· Metal body uses special stainless steel with corrosion resistance equivalent to SUS303 (Cr 19 - 21%, Mo 1.5 - 2.5% stainless steel).
· Copper based metal is not used.
· HNBR is utilized in the sealing rubber material as part of efforts to reduce ozone levels.

Part Number
SPD4-01
SPD4-02
SPD4-M5
SPD4-M6
SPD6-01
SPD6-02
SPD6-03
SPD6-M5
SPD6-M6
SPD8-01
SPD8-02
SPD8-03
SPD10-01
SPD10-02
SPD10-03
SPD10-04
SPD12-02
SPD12-03
SPD12-04
SPD16-03
SPD16-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

฿ 620.32

FITTING 1 Piece(s) 9 Day(s) 4R1/8

฿ 688.17

FITTING 1 Piece(s) 9 Day(s) 4R1/4

฿ 617.00

FITTING 1 Piece(s) 9 Day(s) 4MM5×0.8

฿ 626.65

FITTING 1 Piece(s) 9 Day(s) 4MM6×1

฿ 711.24

FITTING 1 Piece(s) 9 Day(s) 6R1/8

฿ 751.79

FITTING 1 Piece(s) 9 Day(s) 6R1/4

฿ 850.10

FITTING 1 Piece(s) 9 Day(s) 6R3/8

฿ 705.05

FITTING 1 Piece(s) 9 Day(s) 6MM5×0.8

฿ 711.08

FITTING 1 Piece(s) 9 Day(s) 6MM6×1

฿ 808.48

FITTING 1 Piece(s) 9 Day(s) 8R1/8

฿ 818.28

FITTING 1 Piece(s) 9 Day(s) 8R1/4

฿ 913.88

FITTING 1 Piece(s) 9 Day(s) 8R3/8

฿ 1,019.41

FITTING 1 Piece(s) 9 Day(s) 10R1/8

฿ 1,040.67

FITTING 1 Piece(s) 9 Day(s) 10R1/4

฿ 1,050.47

FITTING 1 Piece(s) 9 Day(s) 10R3/8

฿ 1,271.36

FITTING 1 Piece(s) 9 Day(s) 10R1/2

฿ 1,387.29

FITTING 1 Piece(s) 9 Day(s) 12R1/4

฿ 1,396.49

FITTING 1 Piece(s) 9 Day(s) 12R3/8

฿ 1,423.03

FITTING 1 Piece(s) 9 Day(s) 12R1/2

฿ 1,672.11

FITTING 1 Piece(s) 9 Day(s) 16R3/8

฿ 1,721.72

FITTING 1 Piece(s) 9 Day(s) 16R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Operating Temperature(°C) 0::60