1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Cap

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 173.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No copper-based metal used. Also optimal for dealing with low-concentration ozone .

[Features]
· Perfect when additional strength is required for corrosive atmosphere applications.
· Metal body uses special stainless steel for which corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material in order to cope with low-concentration ozone.

Part Number
SPPF4
SPPF6
SPPF8
SPPF10
SPPF12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 173.74

FITTING 1 Piece(s) 9 Day(s) 4

฿ 201.10

FITTING 1 Piece(s) 9 Day(s) 6

฿ 228.63

FITTING 1 Piece(s) 9 Day(s) 8

฿ 280.49

FITTING 1 Piece(s) 9 Day(s) 10

฿ 332.51

FITTING 1 Piece(s) 9 Day(s) 12

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Other shapes Applicable Fluid Water / Air
Application Standard/Mini Other Shapes Cap Operating Temperature(°C) 0::60