1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Corrosion-Proof SUS304 Fitting, Different Diameter Triples

Corrosion-Proof SUS304 Fitting, Different Diameter Triples
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,038.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Best when used near chemicals if extra strength is required.

Part Number
PKG6-4SUS
PKG8-4SUS
PKG8-6SUS
PKG10-6SUS
PKG10-8SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 2,038.45

FITTING 1 Piece(s) 9 Day(s) 64

฿ 2,190.58

FITTING 1 Piece(s) 9 Day(s) 84

฿ 2,374.65

FITTING 1 Piece(s) 9 Day(s) 86

฿ 2,660.90

FITTING 1 Piece(s) 9 Day(s) 106

฿ 2,884.65

FITTING 1 Piece(s) 9 Day(s) 108

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Application Standard/Mini / Foods・Drug-Related Union, Unequal Dia. Different Diameter Triple Operating Temperature(°C) 0::60