(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A quick connect fitting that enables easy attachment and detachment of tubes despite its ultra-compact size.
[Features]
· Ultra-compact quick connect fitting for general pneumatic piping.
· Now 40% smaller by volume compared to standard type.
· The release ring features an oval shape.
· The expanded product lineup includes sizes ø1.8 (diameter 1.8 mm) and ø2 (diameter 2 mm). There are 16 shape varieties available.
[Applications]
· Quick connect fitting is available for ultra-thin tube piping.
Corrosion-resistant Tube Fitting Stainless SUS304 - Straight appearance
Corrosion-resistant Tube Fitting Stainless SUS304 - Straight dimensional drawing
Corrosion-resistant Tube Fitting Stainless SUS304 - Straight dimensional drawing
(metric thread type)
Usable fluids: air, water (see conditions*), other (see conditions*)
Maximum operating pressure: 1.0 MPa
Operating vacuum pressure: -100 kPa
Operating temperature range: 0 to 60°C (no freezing)
Warning
Format | Tube Outer Diameter øD | R | A | B | L | Tube End C | Hex H | Orifice Diameter (ømm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
PC4-M5SUS | 4 | M5 × 0.8 | 3 | 20.1 | 17.1 | 15 | 10 | 1.8 | 5.9 |
PC4-M6SUS | M6 × 1 | 4 | 21.1 | 3 | 6.2 | ||||
PC4-01SUS | R1/8 | 8 | 7.8 | ||||||
PC4-02SUS | R1/4 | 11 | 15.1 | 14 | 15 | ||||
PC6-M5SUS | 6 | M5 × 0.8 | 3 | 22.2 | 19.2 | 17.1 | 12 | 1.8 | 8.5 |
PC6-M6SUS | M6 × 1 | 4 | 23.2 | 3 | 8.8 | ||||
PC6-01SUS | R1/8 | 8 | 22.7 | 18.7 | 4.6 | 8.7 | |||
PC6-02SUS | R1/4 | 11 | 24.7 | 14 | 17 | ||||
PC6-03SUS | R3/8 | 12 | 23.7 | 17.4 | 17 | 26 | |||
PC8-01SUS | 8 | R1/8 | 8 | 27.9 | 23.9 | 18.2 | 14 | 6 | 15 |
PC8-02SUS | R1/4 | 11 | 26.6 | 20.6 | 7 | ||||
PC8-03SUS | R3/8 | 12 | 23.9 | 17.6 | 17 | 22 | |||
PC10-01SUS | 10 | R1/8 | 8 | 30.5 | 26.5 | 20.9 | 17 | 6 | 22 |
PC10-02SUS | R1/4 | 11 | 30 | 24 | 8.5 | 20 | |||
PC10-03SUS | R3/8 | 12 | 29.5 | 23.2 | 25 | ||||
PC10-04SUS | R1/2 | 15 | 30.5 | 22.3 | 21 | 47 | |||
PC12-02SUS | 12 | R1/4 | 11 | 36.1 | 30.1 | 23.5 | 21 | 8.5 | 41 |
PC12-03SUS | R3/8 | 12 | 32.1 | 25.8 | 11 | 34 | |||
PC12-04SUS | R1/2 | 15 | 34.1 | 25.9 | 47 | ||||
PC16-03SUS | 16 | R3/8 | 12 | 39.5 | 33.2 | 25 | 24 | 11 | 56 |
PC16-04SUS | R1/2 | 15 | 41.5 | 33.3 | 13 | 63 |
Units: mm
Millimeter size: ø4 (diameter 4 mm), ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm), ø12 (diameter 12 mm), ø16 (diameter 16 mm)
Metric Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Thread | R1/8, R1/4, R3/8, R1/2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 |
---|---|---|---|---|---|---|---|---|
฿ 1,093.91 | FITTING | 1 Piece(s) | 3 Day(s) | 4 | R | 1/8 | ||
฿ 1,204.87 | FITTING | 1 Piece(s) | 3 Day(s) | 4 | R | 1/4 | ||
฿ 1,293.68 ฿ 595.09 | FITTING | 1 Piece(s) | Same day | 4 | M | M5×0.8 | ||
฿ 1,103.01 | FITTING | 1 Piece(s) | 9 Day(s) | 4 | M | M6×1 | ||
฿ 1,339.35 | FITTING | 1 Piece(s) | 3 Day(s) | 6 | R | 1/8 | ||
฿ 1,089.31 ฿ 725.48 | FITTING | 1 Piece(s) | Same day | 6 | R | 1/4 | ||
฿ 1,348.26 | FITTING | 1 Piece(s) | 3 Day(s) | 6 | R | 3/8 | ||
฿ 1,206.20 ฿ 647.13 | FITTING | 1 Piece(s) | Same day | 6 | M | M5×0.8 | ||
฿ 1,284.00 | FITTING | 1 Piece(s) | 3 Day(s) | 6 | M | M6×1 | ||
฿ 1,326.97 | FITTING | 1 Piece(s) | 10 Day(s) | 8 | R | 1/8 | ||
฿ 1,280.70 ฿ 713.61 | FITTING | 1 Piece(s) | Same day | 8 | R | 1/4 | ||
฿ 1,384.65 ฿ 761.28 | FITTING | 1 Piece(s) | Same day | 8 | R | 3/8 | ||
฿ 1,817.03 ฿ 973.02 | FITTING | 1 Piece(s) | Same day | 10 | R | 1/8 | ||
฿ 1,759.92 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | R | 1/4 | ||
฿ 1,760.69 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | R | 3/8 | ||
฿ 1,817.03 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | R | 1/2 | ||
฿ 1,911.10 | FITTING | 1 Piece(s) | 3 Day(s) | 12 | R | 1/4 | ||
฿ 1,911.10 | FITTING | 1 Piece(s) | 10 Day(s) | 12 | R | 3/8 | ||
฿ 1,911.10 ฿ 1,074.04 | FITTING | 1 Piece(s) | Same day | 12 | R | 1/2 | ||
฿ 2,151.87 | FITTING | 1 Piece(s) | 10 Day(s) | 16 | R | 3/8 | ||
฿ 2,151.87 | FITTING | 1 Piece(s) | 8 Day(s) | 16 | R | 1/2 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas |
---|---|---|---|---|---|
Body Material | SUS304 | Application | Standard/Mini / Foods・Drug-Related | Screw Mounting, Direction | Straight |
Operating Temperature(°C) | 0::60 |
How can we improve?
How can we improve?