(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The main body and release ring are made of brass for superior flame retardancy and spatter resistance.
[Features]
· Available sealing rubber materials include HNBR, FKM, and NBR.
· Ideal for environments exposed to sparks.
· The release ring made of brass offers excellent flame retardancy and spatter resistance.
· The type with a cover prevents dust and spatter from getting through to the fittings' internals.
· An optional spatter cover that shuts out fine sparks.
· By placing a separately sold release ring cover (CS), sparks that penetrate through the gap between the release ring and the tube cannot get close
Part Number |
---|
KM4 |
KM4-F |
KM6 |
KM6-F |
KM8 |
KM8-F |
KM10 |
KM10-F |
KM12 |
KM12-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|---|
฿ 253.76 | FITTING | 10 Piece(s) | 10 Day(s) | 0~100 | 4 | ||
฿ 238.93 | FITTING | 10 Piece(s) | 10 Day(s) | 0~120 | 4 | ||
฿ 291.85 | FITTING | 10 Piece(s) | 10 Day(s) | 0~100 | 6 | ||
฿ 268.49 | FITTING | 10 Piece(s) | 10 Day(s) | 0~120 | 6 | ||
฿ 278.73 | FITTING | 10 Piece(s) | 10 Day(s) | 0~100 | 8 | ||
฿ 318.54 | FITTING | 10 Piece(s) | 10 Day(s) | 0~120 | 8 | ||
฿ 371.61 | FITTING | 10 Piece(s) | 12 Day(s) | 0~100 | 10 | ||
฿ 437.94 | FITTING | 10 Piece(s) | 10 Day(s) | 0~120 | 10 | ||
฿ 530.10 | FITTING | 10 Piece(s) | 10 Day(s) | 0~100 | 12 | ||
฿ 626.70 | FITTING | 10 Piece(s) | 10 Day(s) | 0~120 | 12 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | Brass | Application | Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant | Union, Equal Dia. | Partition unions |
How can we improve?
How can we improve?