1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spatter-Resistant Tube Fitting Brass, Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spatter-Resistant Tube Fitting Brass, Straight
  • Spatter-Resistant Tube Fitting Brass, Straight
  • Spatter-Resistant Tube Fitting Brass, Straight
  • Spatter-Resistant Tube Fitting Brass, Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 112.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A complete line of quick connect fittings.
[Features]
· Quick connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin body. (Some products)
· A wide lineup of products.
· Allows for centralized piping.
· The release ring features good action to prevent sore fingertips even with frequent attachment and detachment.
· The seal part uses an elastic sleeve with a unique shape to shut out air leaks.
· The lock claws evenly grip the circumference of the tube.
· The electroless nickel provides high corrosion-resistance, and the black resin body makes dirt hard to stand out.

Tube Fitting Brass - Straight Specifications

Spatter-resistant Tube Fitting Brass - Straight: related image

Tube Fitting Brass appearance

Spatter-resistant Tube Fitting Brass - Straight: related image

Tube Fitting Brass dimensional drawing (for taper pipe thread)

Spatter-resistant Tube Fitting Brass - Straight: related image

Tube Fitting Brass dimensional drawing (for M5 screw)

Usable fluids: air, water (see conditions*), heat transfer oil (see conditions*)
Maximum operating pressure: 1.0 MPa
Operating vacuum pressure: -100 kPa
Operating temperature range: HNBR specification: 0 to 100°C, FKM specification: 0 to 120°C (no freezing)

  • *When the fluid used is water or heat transfer oil, the following conditions must be observed.
  1. 1. When using water or heat transfer oil, make sure the surge pressure stays below the maximum operating pressure.
  2. 2. When using water or heat transfer oil, be sure to use an insert ring (see p. 858 of catalog).

Compatible Sizes

Tube sizes
Millimeter size: φ4 (diameter 4 mm), φ6 (diameter 6 mm), φ8 (diameter 8 mm), φ10 (diameter 10 mm), φ12 (diameter 12 mm)

Thread size
Metric thread: M5×0.8
Taper pipe thread: R1/8, R1/4, R3/8, R1/2

FormatTube Outer Diameter
φD1
Tube Outer Diameter
φD2
RφPBTube End
C1
Tube End
C2
ALHex
H
Orifice Diameter
(φmm)
Mass
(g)
KC4-M5□46M5 × 0.89.822.717.615319.7101.812
KC4-01□R1/823.782.513
KC4-02□R1/426.71120.71422
KC6-M5□68M5 × 0.811.825.519.516322.5121.817
KC6-01□R1/825.1821.1414
KC6-02□R1/429.111231423
KC6-03□R3/81222.71734
KC8-01□810R1/813.829.920.217825.914627
KC8-02□R1/428.61122.625
KC8-03□R3/828.9121732
KC10-01□1012R1/816.933.323.219.5829.317640
KC10-02□R1/41127.3839
KC10-03□R3/831.81225.546
KC10-04□R1/235.81527.62267
KC12-02□1214R1/42038.926.3231132.9218.561
KC12-03□R3/834.91228.6962
KC12-04□R1/236.91528.72274

Units: mm

  • *Taper thread type L dimensions are reference dimensions after tightening with screws.
  • *For the □ at the end of the order format, input -F if you want the FKM sealing rubber material.
Part Number
KC4-01
KC4-01-F
KC4-02
KC4-02-F
KC4-M5
KC4-M5-FSALE
KC6-01
KC6-01-F
KC6-02
KC6-02-F
KC6-03-F
KC6-M5
KC6-M5-F
KC8-01
KC8-01-F
KC8-02
KC8-02-F
KC8-03
KC8-03-F
KC10-01
KC10-01-F
KC10-02
KC10-02-F
KC10-03
KC10-03-F
KC10-04
KC10-04-F
KC12-02
KC12-02-F
KC12-03
KC12-03-F
KC12-04
KC12-04-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeal Material Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

฿ 112.08

FITTING 10 Piece(s) 3 Day(s) 10[H-NBR] HNBR0~1004R1/8

฿ 122.90

FITTING 10 Piece(s) 3 Day(s) 10[Fluororubber] FKM0~1204R1/8

฿ 129.66

FITTING 10 Piece(s) 3 Day(s) 10[H-NBR] HNBR0~1004R1/4

฿ 126.16

FITTING 10 Piece(s) 10 Day(s) -[Fluororubber] FKM0~1204R1/4

฿ 137.58

FITTING 10 Piece(s) 10 Day(s) -[H-NBR] HNBR0~1004MM5×0.8

฿ 132.80

฿ 76.05

FITTING 10 Piece(s) Same day -[Fluororubber] FKM0~1204MM5×0.8

฿ 131.35

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~1006R1/8

฿ 202.06

FITTING 1 Piece(s) Same day 10[Fluororubber] FKM0~1206R1/8

฿ 192.39

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~1006R1/4

฿ 144.41

FITTING 1 Piece(s) Same day 10[Fluororubber] FKM0~1206R1/4

฿ 146.07

FITTING 10 Piece(s) 10 Day(s) -[Fluororubber] FKM0~1206R3/8

฿ 158.43

FITTING 10 Piece(s) 10 Day(s) -[H-NBR] HNBR0~1006MM5×0.8

฿ 149.08

FITTING 10 Piece(s) 10 Day(s) -[Fluororubber] FKM0~1206MM5×0.8

฿ 142.50

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~1008R1/8

฿ 160.01

FITTING 10 Piece(s) 3 Day(s) 10[Fluororubber] FKM0~1208R1/8

฿ 142.50

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~1008R1/4

฿ 229.16

FITTING 1 Piece(s) Same day 10[Fluororubber] FKM0~1208R1/4

฿ 212.52

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~1008R3/8

฿ 162.34

FITTING 10 Piece(s) 10 Day(s) -[Fluororubber] FKM0~1208R3/8

฿ 229.16

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~10010R1/8

฿ 193.61

FITTING 10 Piece(s) 3 Day(s) 10[Fluororubber] FKM0~12010R1/8

฿ 166.79

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~10010R1/4

฿ 286.84

FITTING 1 Piece(s) Same day 10[Fluororubber] FKM0~12010R1/4

฿ 239.61

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~10010R3/8

฿ 201.19

FITTING 1 Piece(s) Same day 10[Fluororubber] FKM0~12010R3/8

฿ 181.06

FITTING 1 Piece(s) 3 Day(s) -[H-NBR] HNBR0~10010R1/2

฿ 212.42

FITTING 10 Piece(s) 10 Day(s) -[Fluororubber] FKM0~12010R1/2

฿ 196.86

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~10012R1/4

฿ 241.95

FITTING 10 Piece(s) 10 Day(s) -[Fluororubber] FKM0~12012R1/4

฿ 196.63

FITTING 1 Piece(s) Same day 10[H-NBR] HNBR0~10012R3/8

฿ 256.88

FITTING 10 Piece(s) 3 Day(s) 10[Fluororubber] FKM0~12012R3/8

฿ 202.18

FITTING 10 Piece(s) 3 Day(s) -[H-NBR] HNBR0~10012R1/2

฿ 265.39

FITTING 10 Piece(s) 3 Day(s) 10[Fluororubber] FKM0~12012R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant Screw Mounting, Direction Straight