1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

for Sputtering Resistance, Tube Fitting Sputtering, Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • for Sputtering Resistance, Tube Fitting Sputtering, Straight
  • for Sputtering Resistance, Tube Fitting Sputtering, Straight
  • for Sputtering Resistance, Tube Fitting Sputtering, Straight
  • for Sputtering Resistance, Tube Fitting Sputtering, Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a flame retardant resin. Superior spatter (spark) proofing. (equivalent to V-0)

Part Number
PC4-01V-0
PC4-02V-0
PC4-M5V-0
PC4-M6V-0
PC4-M50V-0
PC6-02V-0
PC6-03V-0
PC8-01V-0
PC8-02V-0
PC8-03V-0
PC10-01V-0
PC10-02V-0
PC10-03V-0
PC10-04V-0
PC12-02V-0
PC12-03V-0
PC12-04V-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

฿ 93.65

FITTING 10 Piece(s) 9 Day(s) 4R1/8

฿ 107.52

FITTING 10 Piece(s) 9 Day(s) 4R1/4

฿ 107.14

FITTING 10 Piece(s) 9 Day(s) 4MM5×0.8

฿ 116.21

FITTING 10 Piece(s) 9 Day(s) 4MM6×1

฿ 116.21

FITTING 10 Piece(s) 10 Day(s) 4MM5×0.8

฿ 93.09

FITTING 1 Piece(s) 3 Day(s) 6R1/4

฿ 153.33

FITTING 10 Piece(s) 9 Day(s) 6R3/8

฿ 104.87

FITTING 1 Piece(s) 3 Day(s) 8R1/8

฿ 107.90

FITTING 10 Piece(s) 3 Day(s) 8R1/4

฿ 121.23

FITTING 1 Piece(s) 3 Day(s) 8R3/8

฿ 162.24

FITTING 10 Piece(s) 9 Day(s) 10R1/8

฿ 132.86

FITTING 1 Piece(s) 3 Day(s) 10R1/4

฿ 136.81

FITTING 10 Piece(s) 9 Day(s) 10R3/8

฿ 240.24

FITTING 10 Piece(s) 9 Day(s) 10R1/2

฿ 234.15

FITTING 10 Piece(s) 9 Day(s) 12R1/4

฿ 228.05

FITTING 10 Piece(s) 9 Day(s) 12R3/8

฿ 255.32

FITTING 10 Piece(s) 9 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Application Sputtering Resistance Screw Mounting, Direction Straight
Operating Temperature(°C) 0::60