1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

for Anti Static, Tube Fitting EG, Straight

for Anti Static, Tube Fitting EG, Straight
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 99.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for lines requiring static electricity dissipation and anti-static properties.

Part Number
PC3-M5MEG
PC4-01EG
PC4-02EG
PC4-M5EG
PC4-M6EG
PC6-01EG
PC6-02EGSALE
PC6-03EG
PC6-M5EG
PC6-M6EG
PC8-01EG
PC8-02EG
PC8-03EG
PC10-02EG
PC10-03EG
PC12-03EG
PC12-04EG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

฿ 99.47

FITTING 10 Piece(s) 9 Day(s) 3MM5×0.8

฿ 108.77

FITTING 1 Piece(s) 3 Day(s) 4R1/8

฿ 113.56

FITTING 10 Piece(s) 8 Day(s) 4R1/4

฿ 146.71

FITTING 1 Piece(s) 3 Day(s) 4MM5×0.8

฿ 116.21

FITTING 10 Piece(s) 8 Day(s) 4MM6×1

฿ 125.03

FITTING 1 Piece(s) Same day 6R1/8

฿ 130.45

฿ 50.98

FITTING 1 Piece(s) Same day 6R1/4

฿ 151.78

FITTING 10 Piece(s) 8 Day(s) 6R3/8

฿ 106.81

FITTING 10 Piece(s) 3 Day(s) 6MM5×0.8

฿ 128.45

FITTING 10 Piece(s) 8 Day(s) 6MM6×1

฿ 122.17

FITTING 10 Piece(s) 8 Day(s) 8R1/8

฿ 124.11

FITTING 10 Piece(s) 8 Day(s) 8R1/4

฿ 147.13

FITTING 10 Piece(s) 8 Day(s) 8R3/8

฿ 148.52

FITTING 10 Piece(s) 8 Day(s) 10R1/4

฿ 160.85

FITTING 10 Piece(s) 8 Day(s) 10R3/8

฿ 150.98

FITTING 10 Piece(s) 8 Day(s) 12R3/8

฿ 247.77

FITTING 10 Piece(s) 8 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Brass Application Static electricity dissipation and anti-static properties Screw Mounting, Direction Straight
Operating Temperature(°C) 0::40