1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rotating Section Piping High Rotary Joint Straight

Rotating Section Piping High Rotary Joint Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,038.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High rotary joint, straight-type rotating element piping.
[Features]
· Quick connect fitting for fast-moving sliding parts and high speed rotation parts.
· Uses 2 bearings. Can be used for fast-moving sliding parts and high-rotation parts that cannot be used with rotary joints.

Materials

●Main Body: Brass + Electroless Nickel Plate + Polybutylene Terephthalate(PBT)
●Seal Rubber: Nitrile Rubber(NBR), Fluorine Rubber(FKM)
Part Number
RHC1/4-01
RHC1/4-02
RHC3/8-03
RHC3/8-04
RHC4-01
RHC4-M5
RHC4-M6
RHC5/16-01
RHC5/16-02
RHC6-01
RHC6-02
RHC8-01
RHC8-02
RHC10-03
RHC10-04
RHC12-03
RHC12-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

฿ 2,038.16

FITTING 1 Piece(s) 8 Day(s) -6.35R1/8

฿ 2,038.16

FITTING 1 Piece(s) 8 Day(s) -6.35R1/4

฿ 2,906.55

FITTING 1 Piece(s) 8 Day(s) -9.53R3/8

฿ 2,906.55

FITTING 1 Piece(s) 8 Day(s) -9.53R1/2

฿ 2,051.31

FITTING 1 Piece(s) 3 Day(s) 104R1/8

฿ 2,050.55

FITTING 1 Piece(s) Same day 104MM5×0.8

฿ 2,041.80

FITTING 1 Piece(s) 8 Day(s) -4MM6×1

฿ 2,327.63

FITTING 1 Piece(s) 8 Day(s) -7.94R1/8

฿ 2,327.63

FITTING 1 Piece(s) 8 Day(s) -7.94R1/4

฿ 2,054.64

FITTING 1 Piece(s) 3 Day(s) 106R1/8

฿ 2,055.55

FITTING 1 Piece(s) 3 Day(s) 106R1/4

฿ 2,345.01

FITTING 1 Piece(s) 3 Day(s) 108R1/8

฿ 2,345.92

FITTING 1 Piece(s) Same day 108R1/4

฿ 2,924.90

FITTING 1 Piece(s) 3 Day(s) -10R3/8

฿ 2,927.32

FITTING 1 Piece(s) 8 Day(s) -10R1/2

฿ 2,925.81

FITTING 1 Piece(s) 8 Day(s) -12R3/8

฿ 2,928.23

FITTING 1 Piece(s) 8 Day(s) -12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type For Oscillating Parts、 Rotary Parts Applicable Fluid Air
Body Material Brass Application Standard/Mini Operating Temperature(°C) 0::60