(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A quick-connect fitting that is 40% more compact by volume compared to the standard type.
[Features]
· Ultra compact quick-connect fitting for general pneumatic piping.
· The oval collet makes it easy to disconnect the tube.
· The ø1.8 (diameter: 1.8 mm) type is the industry's first and smallest single-action type.
· Ideal for pipes in small actuators and similar equipment.
· Light gray specifications and cleanroom packaging specifications are also available as options.
· The cleanroom packaging specification uses fluorine-based grease.
· The product is washed with clean air and then packaged in a cleanroom (ISO class 6 equivalent).
[Applications]
· All piping methods are supported.
Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR
reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification
Unequal Plug-in Straight appearance
Unequal Plug-in Straight dimensional drawing (dimensions of release ring)
Format | Tube Outer Diameter øD1 | Compatible Fitting Diameter øD2 | B | L | øP | Tube End C | X (øX) | Y | Effective Cross-Sectional Area (mm2) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
PGJ3-180M | 1.8 | 3 | 26.3 | 15 | 6 | 8.4 | 4.8 | - | 0.9 | 0.6 |
PGJ3-2M | 2 | 17 | ||||||||
PGJ3-4M | 4 | 31 | 9 | 11 | 9.8 | 7.8 | 1.2 | 1.3 | ||
PGJ3-6M | 6 | 31.4 | 10.5 | 11.6 | 11.8 | 9.8 | 1.8 | |||
PGJ3-1/8M | 1/8 | 31 | 9 | 11 | 9.8 | 7.8 | 1.4 | |||
PGJ4-180M | 1.8 | 4 | 26.3 | 17 | 6 | 8.4 | 4.8 | - | 0.8 | 0.7 |
PGJ4-2M | 2 | |||||||||
PGJ4-3M | 3 | 26.8 | 9.3 | 7 | 6 | 2.4 | 0.8 | |||
PGJ4-6M | 6 | 32.4 | 18 | 10.5 | 11.6 | 11.8 | 9.8 | 3.7 | 1.8 | |
PGJ4-1/8M | 1/8 | 32 | 9 | 11 | 9.8 | 7.8 | 2.5 | 1.5 | ||
PGJ6-3M | 3 | 6 | 32 | 19 | 9 | 11 | 9.8 | 7.8 | 2.5 | 1.7 |
PGJ6-4M | 4 | 3.4 | 1.6 | |||||||
PGJ6-1/8M | 1/8 | 2.5 | 1.7 | |||||||
PGJ6-1/4M | 1/4 | 32.6 | 10.5 | 11.4 | 11.8 | 9.8 | 9.2 | 1.9 | ||
PGJ1/8-5/32M | 5/32 | 1/8 | 31 | 17 | 9 | 11 | 9.8 | 7.8 | 1.2 | 1.3 |
PGJ1/8-1/4M | 1/4 | 31.6 | 10.5 | 11.4 | 11.8 | 9.8 | 1.7 | |||
PGJ5/32-1/8M | 1/8 | 5/32 | 32 | 18 | 9 | 11 | 9.8 | 7.8 | 2.5 | 1.5 |
PGJ5/32-1/4M | 1/4 | 32.6 | 10.5 | 11.4 | 11.8 | 9.8 | 3.7 | 1.7 | ||
PGJ3/16-1/8M | 1/8 | 3/16 | 34 | 21 | 9 | 11 | 9.8 | 7.8 | 2.5 | 1.6 |
PGJ3/16-5/32M | 5/32 | 20.5 | 3.4 | 1.5 | ||||||
PGJ3/16-1/4M | 1/4 | 34.6 | 20.5 | 10.5 | 11.4 | 11.8 | 9.8 | 5 | 1.9 | |
PGJ1/4-1/8M | 1/8 | 1/4 | 35.5 | 22.5 | 9 | 11 | 9.8 | 7.8 | 2.5 | 1.8 |
PGJ1/4-5/32M | 5/32 | 3.4 | 1.7 | |||||||
PGJ1/4-6M | 6 | 35.9 | 10.5 | 11.6 | 11.8 | 9.8 | 10.9 | 2.1 |
Unit: mm
Usable Fluids | Air |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø1.8, ø2, ø3, ø4, ø6 |
---|---|
Inch Size | ø1/8, ø5/32, ø1/4 |
Metric Male Thread | M3 × 0.5, M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8 |
Metric Female Thread | M3 × 0.5, M5 × 0.8 |
Comparison between Mini and Standard
Easy attachment and detachment of tubes despite ultra-compact size. The release ring features an oval shape.
Since its initial launch, the Mini has featured an easy-to-use oval-shaped release ring.
The Standard features a circular release ring, while the Mini's is oval-shaped. This feature is intended to improve ease-of-use.
We offer one-touch fittings for ultra-thin tube piping.
The ø1.8 (diameter 1.8 mm) and ø2 (diameter 2 mm) sizes are suitable for piping to small actuators, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Tube O.D.1 (φ) | Applicable Joint Diameter 1 (mm) | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 101.79 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.97 | 6.35 | White | Black | - | ||
฿ 104.88 | FITTING | 10 Piece(s) | 15 Day(s) | - | 6 | 6.35 | Black | Black | - | ||
฿ 101.79 | FITTING | 10 Piece(s) | 11 Day(s) | - | 6.35 | 3.2 | White | Black | - | ||
฿ 96.29 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.97 | 3.2 | White | Black | - | ||
฿ 108.56 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.2 | 3 | White | Black | - | ||
฿ 88.17 | FITTING | 10 Piece(s) | 9 Day(s) | - | 4 | 3 | Black | Black | - | ||
฿ 96.60 | FITTING | 10 Piece(s) | 9 Day(s) | - | 6 | 3 | Black | Black | - | ||
฿ 96.04 | FITTING | 10 Piece(s) | 15 Day(s) | - | 6 | 3 | Light Gray | Light Gray | - | ||
฿ 101.82 | FITTING | 10 Piece(s) | 9 Day(s) | - | 6.35 | 4.76 | White | Black | - | ||
฿ 98.75 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.2 | 4.76 | White | Black | - | ||
฿ 98.74 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.97 | 4.76 | White | Black | - | ||
฿ 102.03 | FITTING | 10 Piece(s) | 9 Day(s) | - | 1.8 | 3 | Black | Black | - | ||
฿ 99.19 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.2 | 4 | White | Black | - | ||
฿ 112.00 | FITTING | 1 Piece(s) | 1 Day(s) | 10 | 3 | 4 | Black | Black | 442-6975 | ||
฿ 103.40 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3 | 4 | Light Gray | Light Gray | - | ||
฿ 96.60 ฿ 53.95 | FITTING | 10 Piece(s) | Same day | - | 6 | 4 | Black | Black | 809-5387 | ||
฿ 110.23 | FITTING | 10 Piece(s) | 3 Day(s) | 10 | 1.8 | 4 | Black | Black | - | ||
฿ 102.03 | FITTING | 10 Piece(s) | 3 Day(s) | - | 1.8 | 4 | Light Gray | Light Gray | - | ||
฿ 101.79 | FITTING | 10 Piece(s) | 9 Day(s) | - | 6.35 | 3.97 | White | Black | - | ||
฿ 99.19 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3.2 | 3.97 | White | Black | - | ||
฿ 107.65 | FITTING | 10 Piece(s) | 10 Day(s) | - | 6.35 | 6 | White | Black | - | ||
฿ 101.60 | FITTING | 10 Piece(s) | 10 Day(s) | - | 3.2 | 6 | White | Black | - | ||
฿ 99.00 | FITTING | 1 Piece(s) | 1 Day(s) | 10 | 3 | 6 | Black | Black | 442-6991 | ||
฿ 96.47 | FITTING | 10 Piece(s) | 9 Day(s) | - | 3 | 6 | Light Gray | Light Gray | - | ||
฿ 99.00 | FITTING | 1 Piece(s) | 1 Day(s) | 10 | 4 | 6 | Black | Black | 442-7009 | ||
฿ 96.47 | FITTING | 10 Piece(s) | 9 Day(s) | - | 4 | 6 | Light Gray | Light Gray | - |
Loading...
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Sockets, Reducers | Reducer | Operating Temperature(°C) | 0::60 |
Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?