1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

for General Piping, Tube Fitting Mini-Type Cross C

for General Piping, Tube Fitting Mini-Type Cross C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Volume successfully reduced by 40% from standard type.

Part Number
PZC1/8-3M
PZC4-1/8M
PZC4-3M
PZC4-3MW
PZC5/32-1/8M
PZC6-1/8M
PZC6-4M
PZC6-4MW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Appearance Color

฿ 206.63

FITTING 10 Piece(s) 9 Day(s) -3.23Standard Specifications

฿ 205.08

FITTING 10 Piece(s) 9 Day(s) -43.2Standard Specifications

฿ 204.16

FITTING 1 Piece(s) 19 Day(s) 1043Standard Specifications

฿ 202.65

FITTING 10 Piece(s) 9 Day(s) -43Light Gray Specification

฿ 199.57

FITTING 10 Piece(s) 9 Day(s) -3.973.2Standard Specifications

฿ 219.07

FITTING 10 Piece(s) 9 Day(s) -63.2Standard Specifications

฿ 215.32

FITTING 1 Piece(s) 10 Day(s) 1064Standard Specifications

฿ 213.50

FITTING 10 Piece(s) 9 Day(s) -64Light Gray Specification

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Application Standard/Mini Union, Unequal Dia. Cross C Operating Temperature(°C) 0::60
Package Specifications Regular Packaging Specifications