(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick-connect fitting that enables easy attachment and detachment of tubes despite its ultra compact size.
[Features]
· 40% more compact by volume compared to the standard type.
· Easy attachment and detachment of tubes despite ultra compact size.
· The release ring features an oval shape.
· Since its initial launch, the mini type has used an easy-to-push oval-shaped open ring.
· The standard type uses a circular release ring and the mini type uses an oval-shaped one.
· Usability is considered.
· It offers quick-connect fittings for ultra-thin tube piping.
· The product lineup of ø1.8 (diameter: 1.8 mm) and ø2 (diameter: 2 mm) has been widened.
[Applications]
· There are 16 shapes available. All piping methods are supported.
Appearance of Mini Type PL
Dimensional drawing of Mini Type PL
Dimensional drawing of Mini Type PL
Usable Fluids | Air |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø1.8, ø2, ø3, ø4, ø6 |
---|---|
Inch Size | ø1/8, ø5/32, ø1/4 |
Metric Male Thread | M3 × 0.5, M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8 |
Metric Female Thread | M3 × 0.5, M5 × 0.8 |
Comparison between Mini and Standard
Easy attachment and detachment of tubes despite ultra-compact size. The release ring features an oval shape.
Since its initial launch, the Mini has featured an easy-to-use oval-shaped release ring.
The Standard features a circular release ring, while the Mini's is oval-shaped. This feature is intended to improve ease-of-use.
We offer one-touch fittings for ultra-thin tube piping.
The sizes ø1.8 (diameter 1.8 mm) and ø2 mm (diameter 2 mm) are ideal for piping to small actuators, etc.
Part Number |
---|
PL4-01M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 99.00 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 4 | R | 1/8 | Regular Packaging Specifications | Black | Black | 290-7216 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Screw Mounting, Direction | Elbow | Elbows | Male Elbows | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part PL4-01M in the For General Piping, Mini-Type Tube Fitting, Elbow series.
Part Number |
---|
PL1/8-01M |
PL1/8-01MW |
PL1/8-M3M |
PL4-01MW |
PL4-02M |
PL4-02MW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 107.80 | 10 Piece(s) | 10 Day(s) | - | Standard/Mini | 3.2 | R | 1/8 | Regular Packaging Specifications | White | Black | - | ||
฿ 107.80 | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 3.2 | R | 1/8 | Regular Packaging Specifications | White | Light Gray | - | ||
฿ 156.37 | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 3.2 | M | M3×0.5 | Regular Packaging Specifications | White | Black | - | ||
฿ 102.54 | 10 Piece(s) | 10 Day(s) | - | Standard/Mini | 4 | R | 1/8 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
฿ 107.00 | 1 Piece(s) | 12 Day(s) | 10 | Standard/Mini | 4 | R | 1/4 | Regular Packaging Specifications | Black | Black | 442-7254 | ||
฿ 119.19 | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 4 | R | 1/4 | Regular Packaging Specifications | Light Gray | Light Gray | - |
How can we improve?
How can we improve?